401403211 - Racor Rubber Elbows and Adapters For Engine Air Systems | ParkerIN

Racor Rubber Elbows and Adapters For Engine Air Systems | #401403211

401403211

Racor Rubber Elbows and Adapters For Engine Air Systems | #401403211

Racor 68° Elbow (Picture is for reference only. See Brochure 7609)


Technical Specifications

  • Width: N/A
  • Air Inlet: 5.5
  • Outlet Connection: 5.5
  • Type/Configuration: 22° to 68° Elbows
  • Length: 8.31
  • Type: 68° Elbow
  • Accessories Included: Filter Service Indicator - see brochure 7539

Item Information

Racor Rubber Elbows and Adapters for Engine Intake Systems

These flexible air inlet fittings are made of high-quality EPDM rubber, and provide minimum airflow restriction between the air cleaner and engine air inlet. Their flexibility simplifies both installation and service. Available Stainless steel adjustable clamps assure a positive seal and ease of service. (see bulletin #7609 for more information)

How to find your part:

1. Choose general hose configuration
2. Choose narrowed hose configuration
3. Select hose inlet size
4. select hose outlet size
5. Select length (dimension depends on connector type)
6. Select width (dimension depends on connecgtor type)
7. View Racor brochure 7609 found on support tab to confirm hose part number and find clamp part numbers
8. View Racor brochure 7539 on support tab for accessories and more engine air filter information

Product Line Features:

•  Reducing Coupling
•  Cobra Head Elbow
•  90* Reducing Elbow
•  Rubber Elbow
•  Hump Hose
•  Reducers Hump Hose
•  Insert Sleeves
•  Rubber Coupling
•  T-Bolt Clamps and Hose Clamps available separately

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687630