Single-Acting Rod Wiper Seal for Hydraulics (J) | #4700J02000


LOADING IMAGES
4700J02000

Single-Acting Rod Wiper Seal for Hydraulics (J) | #4700J02000

Parker's single-acting rod wiper for medium to heavy-duty hydraulic applications. Polyurethane with metal can construction for press-fit installation.


Technical Specifications

  • Rod Diameter: 2.000
  • Groove Diameter: 2.500
  • Seal Material: P4700A90
  • Groove Width: 0.312 inch
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 200 °F
  • For Fluid Type: Hydraulic Oil (petroleum based)
  • Color: Green
  • Durometer: 90 Shore A
  • Thermal Application Type: Low Temperature (< -30°F)
  • Polymer Material Options: TPU (Polyurethane)
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec

Item Information

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document in the Product Support tab.  Contact Parker for requirements outside typical ranges.

Parker’s J Profile is a single-acting rod wiper for hydraulics.  Its polyurethane and metal can construction facilitates press-fit installation to guard against O.D. contamination and results in simple counter-bore groove machining.  The wiping lip on the J profile wiper is very aggressive, eliminating the ingression of dust, mud and moisture from harsh work areas.  J Profile wipers are ideal for medium and heavy duty hydraulic cylinders in the most demanding applications.  

Standard Materials:
• P4700A90 Polyurethane; Temp -65 / +200F; Surface speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687567