471TC-4 - Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | ParkerIN

Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | #471TC-4

471TC-4

Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | #471TC-4

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility.


Technical Specifications

  • Hose Cover Type: Tough Cover
  • Hose I.D. (size): -4
  • Weight: 0.30 kg/m, 0.20 lb/ft
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, BV, DNV, EN 857, Type 2SC, ISO 11237, Type 2SC, SAE J1942, USCG HF
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Nominal Hose Inside Diameter: 6 mm
  • Outside Diameter: 0.510 inch, 13 mm
  • Maximum Operating Pressure: 5800 psi, 40 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Minimum Bend Radius: 2 inch, 50 mm
  • Vacuum Pressure Rating: 28 inch-Hg, 95 kPa
  • Maximum Operating Temperature: 212 °F, 100 °C

Item Information

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. The 471 hose is designed, built, and tested to meet ISO 11237 Type 2SC, SAE J1942, and EN 857 Type 2SC specifications. The two-wire braided construction offers more flexibility than the standard spiral counterpart in order to fit your needs. Sizes range from ¼” to 1” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Military
• Agriculture
• Forestry
• Utility Equipment
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 2500-5800 PSI working pressure in different sizes
• 2-wire braided compact construction offers more flexibility
• Smaller O.D. for ease of installation

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687583