481-16 - 1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | ParkerIN

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-16

481-16

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-16

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN


Technical Specifications

  • Hose Cover Type: Standard
  • Certificates: Non-Specific
  • Hose I.D. (size): -16
  • Weight: 0.94 kg/m, 0.63 lb/ft
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Minimum Bend Radius: 6 inch, 150 mm
  • Application: Hydraulics
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1 inch
  • Minimum Burst Pressure: 360 bar, 5100 psi
  • Outside Diameter: 1.4 inch, 35.6 mm
  • Maximum Operating Pressure: 90 bar, 1275 psi

Item Information

Parker’s 481 hydraulic hose offers customers consistency of performance combined with continuous availability anywhere in the world. Parker's 481 hydraulic hose has a pressure range of 230-40 bar and designed to wide fluid compatibility. 481 hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications.
The universal one-wire hose is manufactured to international specifications (ISO 1436-1 TYPE 1SN)
It has 1/2 minimum bend radius for ease of routing.
Inner tube is Synthetic rubber.The Reinforcement is 1 wire braids steel wire.The Cover is Synthetic rubber. (MSHA accepted)Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling


Benefits/Features:
•Half SAE bend radius for ease of installation and low force to flex
•Compact construction provides easier routing
•5000-2000 PSI working pressure in different sizes
•Features a smaller O.D. for tighter routing

Application;
•Petroleum base hydraulic fluids and lubricating oils.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Korea 481 Hydraulic Hose SAE 100R 1
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
E05702