CHO-SHIELD 2044 Electrically Conductive Nickel Acrylic Paint | #52-03-2044-0000


LOADING IMAGES
52-03-2044-0000

CHO-SHIELD 2044 Electrically Conductive Nickel Acrylic Paint | #52-03-2044-0000

Parker Chomerics CHO-SHIELD® 2044 EMI coating is a one-component, nickel-filled acrylic coating that provides modest EMI shielding and a highly durable coating on plastic housings


Technical Specifications

  • Weight (g): 3920
  • Package Type: 1 Gallon Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Acrylic
  • Filler Material: Nickel
  • Ratio: 1-part
  • Color: Charcoal
  • Spraying Viscosity & Test Method: 15 to 21 sec Zahn Cup 2
  • Surface Resistivity: ≤ 1.000 Ω/square
  • Noise Shielding Level: > 55 dB
  • Film Thickness: 0.05 mm
  • Specific Gravity: 1.23
  • Percent Solids by Weight: 42 %
  • Operating Temperature: -40 to 85 °C
  • Shelf Life: 12 Months

Item Information

Parker Chomerics CHO-SHIELD® 2044 EMI coating is a one-component, nickel-filled acrylic coating that provides a modest EMI shielding and highly durable coating on plastic housings. CHO-SHIELD® 2044 is a black acrylic that provides shielding from external and internal RF fields while serving as an abrasion-resistant protective layer. Typical applications include electronic enclosures and assemblies.

Features and Benefits:
• One component solution so no measuring and mixing of components is required
• Can be applied with standard spray paint equipment, eliminating need for expensive equipment
• Material dries at room temperature so no high temperature cure ovens are required
• Nickel filler provides added hardness to resist cracking of chipping
• Moderate EMI shielding (>55 dB)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
179336