701PM-40PM - Oil field hose SLIM HOLE HOSE (3000 PSI) | ParkerIN

Oil field hose SLIM HOLE HOSE (3000 PSI) | #701PM-40PM

701PM-40PM

Oil field hose SLIM HOLE HOSE (3000 PSI) | #701PM-40PM

Slim hole hose is Parker propreitory design with 4 spiral reinforcement & ozone resistant cover.


Technical Specifications

  • Hose I.D. (inch): 2-1/2
  • Weight: 0 kg/m
  • Maximum Operating Temperature: 121 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Inside Diameter: 63.5 mm
  • Outside Diameter: 81.3 mm
  • Application: Oilfield
  • Maximum Operating Pressure: 3000 psi
  • Minimum Bend Radius: 762 mm

Item Information

Slim hole hose is Parker propreitory design to meet the international standards hose manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal construction to meet global industry standards. It offers a long service life and a wide range of fluid compatibility. Its a constant pressure 3000 PSI hose


Markets:
•Oil & Gas
•Marine
•Industrial


Features/Benefits:
•Hose with 4 wire spiral reinforcement & ozone resistant cover.
•Long lasting & easy to handle.

Applications:
•Off-Shore Applications & Hydraulic Rigs
•Suitable For Petroleum Based Hydraulic Fluids
•Synthetic Esters
•Biodegradable Hydraulic Fluids
•Water-Glycol fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
688287