86C-220V3 - Hose Cut-Off Machine | ParkerIN

Hose Cut-Off Machine | #86C-220V3

86C-220V3

Hose Cut-Off Machine | #86C-220V3

Parker’s Cut-Off Machines offer industry leading performance that are engineered for decades of production.


Technical Specifications

  • Compatible Hose: Up to 2"
  • Equipment Type: Bench Mount
  • Electrical Requirements: 220V 3 phase motor
  • Hose Inside Diameter: 3/16 to 2 inch
  • Electrical Requirements: 220V Three Phase Motor

Item Information

Parker’s Cut-Off Machines offer two main advantages — fast cutting and relatively low initial investment in equipment. Choosing the ideal saw for cutting hydraulic hose depends greatly on the type of hose you are cutting and the production rates you require. Parker’s Cut-Off Machines offer industry leading performance that are engineered for decades of production.

OBSOLETE: Hose Cut-Off Machine – Part number TH3-51:
Parker’s TH3-51 offers a quick, easy cut for 2- and 4-wire hoses through 2" I.D. This saw is designed to handle your heavy-duty hose cutting needs. Its unique table design helps separate the hose while cutting – creating a more accurate and reliable hose cut, enabling users to create accurately crimped hose assemblies every time. This Cut-Off Machine is 22 ½” wide, 13” long and 25 ½” high with a weight of 67 lbs.

OBSOLETE: Hose Cut-Off Machine – Part numbers 239 & 339 OBSOLETE:
Parker’s 239 and 339 Hose Cut-Off Machine is engineered for heavy duty use. The 239 and 339 will cut multi-braided wire reinforced hoses including 6 heavy spiral constructions up to 2" I.D. Model 239 has a 230V single phase motor. Model 339 comes equipped with a 3 HP motor 230V, 3 phase, 60 cycle. Both machines come with a scallop cutting blade and are 22” wide, 42” long and 24” high with a weight of 115 lbs.

OBSOLETE: Hose Cut-Off Machine – Part number 332T-115V OBSOLETE:
Parker’s 332T-115V Hose Cut-Off Machine enables quick and easy cutting of multi-braided fabric/wire and spiral reinforced hoses. The 332T-115V provides a smooth, dust-free, long-lasting service. The belt driven cutting wheel is equipped with 1.5 HP, 3450 RPM, 115/230V single phase electric motor wired for 115V. All moving parts shielded by guards to prevent injury. This Hose Cut-Off Machine is 13” wide, 26” long, and 22” high with a weight of 71 lbs. This machine is ideal for cutting:
• two wire braid (1 ¼" I.D. maximum)
• one wire braid (2" I.D. maximum)
• four spiral (1 ¼" I.D. maximum)

Hose Cut-Off Machine- Part Number Karrykut
Karrykut, a portable power saw, is an ideal solution that prevents blade binding while building hose assemblies. The Karrykut is designed with a hardened steel blade powered by 115V (13 amp) universal AC motor with a hand grip and trigger control. This innovative design enables users to cut rubber and cotton covered, wire or fabric reinforced hose and 4 spiral light wire hoses up to 1 ¼" I.D. The Karrykut is 16” wide, 12” long and 19” high with a weight of 58 lbs.

Hose Cut-Off Machine- Part Number TH3-EM3-110V:
Parker's TH3-EM3-110V Hose Cut-Off Machine is engineered for workshop or production use. The TH3-EM3-110V will cut wire reinforced hoses including 6 heavy spiral constructions up to 1 1/4" I.D. Model TH3-EM3-110V has a 110V single phase motor and comes with a vacuum port to remove smoke and debris while cutting. This machine comes standard with a diamond-coated cutting blade and is 17” wide, 21” long and 12” high with a weight of 95 lbs.

Hose Cut-Off Machine – Part Numbers 86C-220V and 86C-220V3

86C-220V and 86C-220V3 are engineered for workshop, retail, or production use and cuts with no heat and less friction and debris. Both saws will cut reinforced hoses including heavy wire constructions up to 2” I.D., include a vacuum port to eliminate any very small amount of smoke or debris created, and come with a Parker branded advanced scallop blade. Model 86C-220V has a 220V single phase motor while Model 86C-220V3 offers a 220V three phase motor. Both are 27” wide, 16.5” long and 24” high with a weight of 108 lbs.

Hose Cut-Off Machine – Part Number 86C-110V:

86C-110V is engineered for workshop, retail, or production use and cuts with no heat and less friction and debris. 86C-110V will cut 4-wire spiral hoses up to 1 ¼” ID, includes a vacuum port to eliminate any very small amount of smoke or debris created, and comes with a Parker branded advanced scallop blade. This saw measures 22” wide X 14” long X 15” high with a weight of 75 lbs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Blades range from 7” to 14”
• Cuts multi-braided reinforced hoses
• Several mounting and electrical connection options
• Robust construction, highly reliable and easily to operate

Applications:
• Enables any user to make factory-quality hose assemblies.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687583