88DB-16 - Low Pressure Fitting Clamp - 88DB Clamp | ParkerIN

Low Pressure Fitting Clamp - 88DB Clamp | #88DB-16

88DB

Low Pressure Fitting Clamp - 88DB Clamp | #88DB-16

Parker's 88DB clamp is a heavy duty, double bolt hose clamp designed for low pressure industrial hose clamping applications.


Technical Specifications

  • Inside Diameter (inch): 1.40
  • Inside Diameter: 1.40 inch, 35.56 mm

Item Information

Parker's 88DB Clamp is a heavy duty, double bolt hose clamp designed for low pressure industrial hose clamping applications. The 88DB Clamp is available in five sizes in order for you to tightly clamp your hose. Sizes range from ¾” to 2” in diameter.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Heavy duty, double bolt hose clamp for maximum tightness
• For use with low pressure industrial hose applications

Applications:
• For secure clamping applications

Specifications:
• SAE J1508, Type F and Type HD

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687583