Air Filters - Bags | Product Series

Filter by

    No filters selected

Width

Height

Length

Replaces

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Filters - Bags Air Filters - Bags Air Filters - Bags Air Filters - Bags Air Filters - Bags Air Filters - Bags

Air Filters - Bags

Designed to meet or exceed specifications, bag filters offer high dust loading for standard or extended service.  Whether 90 or 180-day service is required, media and gel combinations assure low pressure drop, maximum efficiency and capacity

Technical Specifications

  • Weight: 1.82 to 6.17 lb
  • Brand: Clark
  • Materials of Construction: 6-3/8" x 27-5/16" CRS header wrapped w/ black nylon bias, 5” x 22” CRS Header wrapped w/ Black Nylon bias , 6-3/8” x 27-5/16” CRS Header <br/>wrapped w/ Yellow Nylon bias, 6-3/8” x 27-5/16” CRS Header <br/>wrapped w/ Blue Nylon bias, 5” x 22” CRS Header wrapped w

Full Product Description

EG Bag Filters – Engine Guard® and Engine Guard Plus®

Designed to meet or exceed OE specifications, Parker EG bag filters offer high dust loading for standard duty or extended duty service. Whether 180-day or 90-day service is required, media and gel combinations assure low pressure drop, maximum efficiency and capacity to meet application demands.

Automation in manufacture assures even gel application and graded density of media to minimize dust carryover and bag sloughing. Each bag has been custom-engineered and is built for structural integrity in all conditions for recommended duty cycles.

Available in “short” and “long” sizes, standard efficiency, and high efficiency, with assured fit to existing bag holders, Parker-Clark™ bags are made to the strictest standards of our quality control management system—certified in conformance to the ISO 9001:2015 QMS standard. To be sure your locomotive air intake system protects the engine and injectors, please refer to the “How to Order” section of the literature or contact a Parker Representative.
Products Width Height Length Replaces Packaging
EG-1 6 3/8" 26 7/8" 29 3/8" EMD 8470903; GE 84A204576P1 1 piece
EG-1-32 6 3/8" 29 3/8” 26 7/8" EMD 8470903; GE 84A204576P1 Pallet of 32
EG-1E 6 3/8" 29 3/8” 26 7/8" EMD 8470903; GE 84A204576P1 Export
EG-2 5" 18 3/4" 21 1/2" EMD 9522063 1 piece
EGP-1 6 3/8" 29 3/8" 26 7/8" EMD 40086945 1 piece
EGP-1E-36 6 3/8" 29 3/8” 26 7/8" EMD 40086945; GE 84A204576P2 Pallet of 36
EGP-1HE 6 3/8" 29 3/8" 26 7/8" GE 84A204576P3 Export
EGP-2 5 1/8" 18 3/4" 21 1/2" GE84C622136P1 1 piece
EGP-3 6 3/8" 18 3/4" 26 7/8" GE 84A204576P2 1 piece

687854
731421