Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The altair® O&G LHRV vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.
The altair® O&G LHRV vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.
It has a filtration efficiency grade of E10 per EN1822:2009 and an extended filtration surface area that ensures low pressure loss and supports extended filter life. altair’s LHRV filter sets a new standard in corrosion protection. Its salt removal performance has been significantly improved over the best products previously available.
The altair O&G LHRV vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications.
Features/Benefits:
• Best-in-class turbine protection against corrosives
• Predictable and reliable performance significantly reduces compressor contamination and the need for unplanned maintenance
• Low pressure loss helps increase power output and/or improves fuel efficiency
• High dust-holding capacity helps extend filter life and reduce costs
• Easy to install and change out to reduce downtime
• Easily disposable by incineration
Applications:
• Water-resistant filter specifically designed for onshore oil and gas applications
• Available in industry-standard size, it is equally suitable for both GE- and non-GE-supplied inlet filter systems
| Products |
|---|