B39-Baldwin - Baldwin - Spin-on Lube Filters | ParkerIN

Baldwin - Spin-on Lube Filters | #B39-Baldwin

B39

Baldwin - Spin-on Lube Filters | #B39

Baldwin spin-on lube filters protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Full-Flow Lube Spin-on
  • Contains: Anti-Drainback Valve
  • Thread Size: 13/16-16
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 4 3/8 (111.1)
  • Gasket: Attached Gasket: G381-A
  • Related To: B9 (Long Version)
  • Micron Rating: 18 Nominal; 40 Absolute
  • Application: AMC, GM Automotive; GMC, International Engines
  • Compatible Competitor Part Number: GMC 6437462
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Lube Filter
  • Technology: Filtration

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
082700