BA102300030 - Symmetrical Rod and Piston Seal Prädifa series BA, Ultrathan® | ParkerIN

Symmetrical Rod and Piston Seal Prädifa series BA, Ultrathan® | #BA102300030

Click to View CAD Model

Symmetrical Rod and Piston Seal Prädifa series BA, Ultrathan® | #BA102300030

Rod seal for hydraulic cylinders, single-acting, polyurethane compact PARK-O-PAK® design. For high-pressure applications. Robust seal profile for harsh operating conditions.


Technical Specifications

  • Minimum Working Temperature (C): -30
  • Groove Width: 6.3
  • Outside Diameter (mm): 20
  • Maximum Working Temperature (C): 80
  • Element Height (mm): 5.7
  • Inside Diameter (mm): 12
  • Seal Material: P5004
  • Media: Hydraulic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 350 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: High Pressure (< 500 bar) bar

Item Information

The PARK-O-PAK® rod seal BA made of wear-resistant Ultrathan® is a compact seal design for hydraulic applications. Due to its symmetric design, the seal can also be used as a piston seal.
The O-ring guarantees the pre-loading of the seal lips, even under low pressures or vacuum. Due to the good setting behavior of the elastomer O-ring, this pre-loading is largely constant. As system pressure increases, compression of the sealing edges rises due to the pressure-dependent deformation of the seal profile.

There are three variants of the PARK-O-PAK® product series. The product series BA is suitable for standard grooves, e.g. according to ISO 5597. The product series SA is suitable for axially short compact designs. The product series TA is suitable for radially slim designs, e.g. for telescopic cylinders.


• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.
• Low compression set.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for the sealing of piston rods and plungers in heavy duty applications in mobile and stationary hydraulics.

The BA rod seal is available in the following compounds:
00030 - Industrial applications
00020 - Light-duty
00043 - Low temperatures
00064 - Heavy-duty

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687424