BA16000 - Baldwin - Air Breather Filters | ParkerIN

Baldwin - Air Breather Filters | #BA16000

BA16000

Baldwin - Air Breather Filters | #BA16000

Baldwin air breathers prevent contamination and water created from fluctuations in the reservoir from entering the system, ensuring proper equipment operation and helping to prevent premature parts wear.


Technical Specifications

  • Product Type: Air Dryer Filter
  • Contains: [4] Bolts and Nuts
  • Outside Diameter: 6 (152.4)
  • Length: 6 3/8 (161.9)
  • O-ring: [1] Included
  • Application: Volvo Dump Trucks, Excavators; European FH Serie Trucks
  • Compatible Competitor Part Number: Evobus 4294695; Haldex 78964, 83212, 92528, 93522; Iveco 42535061; Renault 5001826800; Volvo 20424148, 20546795, 20773824
  • Brand: Baldwin
  • Industry: Heavy-duty on-highway transportation
    Agriculture
    Construction
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Air Filter
  • Technology: Filtration

Item Information

Baldwin air breathers prevent contamination and water created from fluctuations in the reservoir from entering the system, ensuring proper equipment operation and helping to prevent premature parts wear. They are available in various styles, with or without water removal. Desiccant and coalescing breathers prevent ambient humidity from condensing in tanks.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
082700