BHA Visolite | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BHA Visolite

BHA Visolite

BHA® Visolite®, a lightweight fluorescent powder used to facilitate finding leaks.

Full Product Description

BHA® Visolite®, a lightweight fluorescent powder used to facilitate finding leaks. The patented Leak Detection System can help reduce downtime and is more effective and safer than visual inspections. BHA Visolite is designed to provide the highest visibility for locating filter bag tears, holes, bad seals and structural weak points—such as weld cracks. 
To facilitate trying to find leaks, BHA Visolite, a lightweight fluorescent powder, is injected into the baghouse. The powder follows the path of least resistance, accumulating around the source of leakage. A monochromatic light is then used to pinpoint the exact location of air leakage and indicate its severity. 

Features & Benefits 

Decreases downtime 
Simple test to perform 
Proven product 
Available in three vibrant colors for best contrast or multiple tests 
Specifically, engineered particle size distribution designed to provide the highest visibility to locate bag leaks 
Non-formaldehyde formula

Related Documents

×
Products
08260052

687854
688031