Butyl 70 Durometer O-Ring, General Purpose (B0612-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Butyl 70 Durometer O-Ring, General Purpose (B0612-70)

Butyl 70 Durometer O-Ring, General Purpose (B0612-70)

Parker's butyl rubber (IIR) O-rings are compatible with solvents and other chemicals.

Technical Specifications

  • Minimum Operating Temperature: -75 °F
  • Trade Name: B612
  • Maximum Operating Temperature: 250 °F
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
  • For Fluid Type: Synthetic Hydraulic Fluids
  • Polymer Material Options: Butyl Rubber (IIR)
  • Thermal Application Type: Low Temperature (< -30°F)
  • Industry: Aerospace
  • Specifications Met: None
  • Durometer: 70 Shore A

Full Product Description

Parker's Polychloroprene was the first synthetic rubber developed commercially and exhibits generally good ozone, aging and chemical resistance. It has good mechanical properties over a wide temperature range.

Used for Vacuum, General Purpose

Heat resistance:
• Up to approximately 121°C (250°F)
• Cold flexibility
• Down to approximately -40°C (-40°F)

Chemical resistance
• Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1
• Silicone oil and grease
• Water and water solvents at low temperatures
• Refrigerants
• Ammonia
• Carbon dioxide
• Improved ozone, weathering and aging resistance compared with nitrile

Limited compatibility
• Naphthalene based mineral oil (IRM 902 and IRM 903 oils)
• Low molecular weight aliphatic hydrocarbons
(propane, butane, fuel)
• Glycol based brake fluids

Not compatible with:
• Aromatic hydrocarbons (benzene)
• Chlorinated hydrocarbons (trichloroethylene)
• Polar solvents (ketones, esters, ethers)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519