Cast Iron Motors – PGM620 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Motors – PGM620 Series Cast Iron Motors – PGM620 Series

Cast Iron Motors – PGM620 Series

Parker’s Cast Iron Motor PGM620 Series fixed displacement gear motor offers high performance and high power density due to its two-piece cast iron construction.

Technical Specifications

  • Product Type: Motor, high pressure cast iron, external gear
  • Displacement: 19.0 to 50.0 cm3/rev (Motor), 1.16 to 3.05 inch3/rev (Motor)
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt
  • Shaft Type: SAE Splined, Keyed, Tapered
  • Shaft Seal Material: High Pressure
  • Number of Ports: SAE Straight Thread or Split Flange
  • For Fluid Type: Biodegradable Oil, Fire Resistant Fluids, Petroleum Oil
  • Operating Temperature: 5 to 176 °F (Operating), -4 to 5 °F (Cold start)
  • Operating Speed: 900 to 3000 RPM
  • Continuous Outlet Pressure: up to 275 bar, up to 4000 psi
  • Drain Option: Rear

Full Product Description

Parker’s 620 series fixed displacement gear motors offer the most volumetrically efficient and power dense solution due their interlocking, two-piece cast iron design, making 600 series ideal for engineered mobile equipment solutions demanding energy efficient, high performing hydraulic systems. The 600 series is widely used in the most demanding applications such as Construction, Material Handling, and Military. They are available as single or multi-section motors with anti-cavitation, cross port relief, solenoid unloading, and proportional relief options.
                    
Markets:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Two-piece, interlocking body construction for high efficiency and high pressure
• Cast iron pumping sections for durability
• Journal bushings for long life
• Pressure balanced thrust plates for high efficiency
• Multiple sections available

Applications:
• Fan drive motors
• Mower motors
• Plow motors
• Harvester motors
• Sprayer motors
• Pump drive

Technical Specifications:
• Sizes from 19 to 50cc
• Operating pressures up to 275 bar (4,000 psi)
• Speeds up to 3,500 rpm
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687854
688058