Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
CIIR O-Ring with focus on heating ventilation air conditioning (HVAC) and refrigeration, consumer, general industrial and hydrogen applications, black.
Literature and Reference Materials |
---|
Aerospace Reference Guide--5800 |
Parker O-Ring eHandbook |
Parker Tracking System and RFID Technology |
Training |
---|
Basic Technical Glossary -- seal technology training |
Introduction to Sealing -- seal technology training |
Compliance, Certifications & Safety |
---|
How to read a test report |
Prop 65 General Statement |
Communities, Blogs & Industry Links |
---|
Industry HVAC |
O-Rings Knowledge Base |
Sealing Solutions for Hydrogen |
Sealing solutions for the mobility of the future |
Products | Inside Diameter (mm) | Width (mm) | Cross Section Width |
---|---|---|---|
020007B8885 | 3.68 | 1.78 | |
020114B8885 | 15.54 | 2.62 | |
060996B8885 | 43 | 3 | |
061839B8885 | 34 | 4 | |
020011B8885 | 7.65 | 1.78 mm | |
020014B8885 | 12.42 | 1.78 mm | |
020023B8885 | 26.7 | 1.78 mm | |
020214B8885 |