CHO-SHIELD 2000 Series Electrically Conductive Copper Polyurethane Paint | Product Series

Filter by

    No filters selected

Product Series

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 2000 Series Electrically Conductive Copper Polyurethane Paint

CHO-SHIELD 2000 Series Electrically Conductive Copper Polyurethane Paint

Parker Chomerics CHO-SHIELD® 2000 Series electrically conductive coatings provide a corrosion resistant conductive surface coating on aluminum or composite substrates.

Technical Specifications

  • Weight: 250 g, 700 g, 1378 g, 524 g
  • Primer Included: No, CHO-BOND 1091
  • Polymer Material Options: Three Part Urethane
  • Filler Material: Stabilized Copper Soluble Chromate Salts, Stabilized Copper
  • Color: Light Brown, Dark Brown
  • Indicator Color: Light Brown, Dark Brown
  • Specific Gravity: 1.6, 1.65
  • Surface Resistivity: 0.1 Ω/square (Cure 1), 0.1 Ω/square (Cure 2), 0.3 Ω/square (Cure 3)
  • Noise Shielding Level: > 80 dB
  • Ambient Temperature: -65 to 85 °C
  • Shelf Life: 9 Months
  • Ratio: 100:10.1:42.0 by weight, 100:10.3:42.2 by weight

Full Product Description

Parker Chomerics CHO-SHIELD® 2000 Series are a family of electrically conductive coatings providing a corrosion resistant conductive surface coating on aluminum or composite substrates. By reducing moisture penetration, CHO-SHIELD® 2000 Series coatings offer corrosion protection for enclosure flanges which mate with EMI shielding gaskets.

These tough, urethane coatings offer a highly conductive interface which improves overall EMI shielding performance. When used as a coating on a composite or other non-conductive surface, it provides the conductivity necessary to achieve excellent shielding effectiveness while maintaining their electrical and mechanical stability in hostile environments.

CHO-SHIELD® 2000 Series are three-part, copper-filled urethane coating systems which have been formulated with special additives and stabilizers to maintain their electrical stability even at elevated temperatures which prevent aluminum surfaces from corroding in high humidity and/or marine environments. CHO-SHIELD® 2000 Series are designed to be used with CHO-SHIELD® 1091 primer on chromate conversion coated (MIL-DTL-5541 Type I, Class 3) aluminum substrates.

CHO-SHIELD® 2001: Light brown pigmented version, contains soluble chromates to minimize the effects of galvanic corrosion of the aluminum substrate, even in the event of a coating scratch.
CHO-SHIELD® 2002: Chromate-free version, mainly intended for composite substrates or as a 2001 repair coating.
CHO-SHIELD® 2003: Dark brown pigmented version, contains soluble chromates to minimize the effects of galvanic corrosion of the aluminum substrate, even in the event of a coating scratch.

Features/Benefits:
• Three component urethane system
• Corrosion resistant copper filler
• Exceptional mechanical properties -65°C to 85°C (-85°F to 185°F) including abrasion and scratch resistance
• Excellent chemical resistance, including jet fuel (JP8), hydraulic fluids and motor oil
• Pre-measured kits allows easy mixing of components in one container
• Significantly more cost effective than silver filled epoxies
• Protects aluminum and graphite composite airframes from corrosion
• No degradation of shielding effectiveness after 500 hours of salt fog

Typical Applications:
• Military vehicles
• Airframe
• Flange/mating joints

Related Documents

×
Products Product Series Product Type
#52-00-2001-0000 CHO-SHIELD 2001 3 component, 1/2 pint aluminum can kit
#52-00-2001-1000 CHO-SHIELD 2001 3 component, 1/2 pint aluminum can touch-up kit
#52-01-2001-0000 CHO-SHIELD 2001 3 component, 1 pint aluminum can kit
#52-04-2001-0000 CHO-SHIELD 2001 3 component, 1 quart aluminum can kit
#52-00-2002-0000 CHO-SHIELD 2002 3 component, 1/2 pint aluminum can kit
#52-00-2002-1000 CHO-SHIELD 2002 3 component, 1/2 pint aluminum can touch-up kit
#52-01-2002-0000 CHO-SHIELD 2002 3 component, 1 pint aluminum can kit
#52-04-2002-0000 CHO-SHIELD 2002 3 component, 1 quart aluminum can kit
#52-00-2003-0000 CHO-SHIELD 2003 3 component, 1/2 pint aluminum can kit
#52-00-2003-1000 CHO-SHIELD 2003 3 component, 1/2 pint aluminum can touch-up kit
#52-01-2003-0000 CHO-SHIELD 2003 3 component, 1 pint aluminum can kit
#52-04-2003-0000 CHO-SHIELD 2003 3 component, 1 quart aluminum can kit

687854
179336