CK Profile, Choke and Kill Seal for Oil and Gas Riser Equipment | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CK Profile, Choke and Kill Seal for Oil and Gas Riser Equipment

CK Profile, Choke and Kill Seal for Oil and Gas Riser Equipment

CK Profile, 20ksi-capable choke and kill rod seal for offshore Oil and Gas marine risers tested to API 16C, Annex B standards suitable for demanding environments.

Technical Specifications

  • Seal Material: VG109 (FKM)
  • Spring Material: Non-galling PEEK-coated Stainless Steel
  • Pressure Rating: 20000 psi
  • Operating Temperature: -35 to 350 °F
  • Industry: Oil & Gas

Full Product Description

Parker's next generation CK Profile choke and kill rod seal is a proven subsea marine riser solution capable of reliably sealing in deep subsea high pressure, high temperature environments.  Capable of sealing to 20,000 psi, the CK Profile is manufactured from high performance elastomeric materials independently certified to meet the stringent requirements of API 16C Annex B for subsea marine riser applications

The rectangular shaped cross section ensures stability in the gland. A stabilizing lip is located just above the base of the seal, to provide enhanced sealing performance and prevent corrosion from harsh subsea environments.  Non-galling, PEEK-coated stainless steel anti-extrusion springs are molded-in to the heel of the seal to prevent extrusion under high pressure and temperatures.

Features of the CK Profile include
•    Validated to 20,000 psi working pressure
•    Temperature capable from 35°F to 350°F at 20ksi
•    Seal geometry and elastomer validated per API Specification 16C, Annex B, Sections B.9.4.3 and B.9.4.4
•    Elastomer materials qualified to API 16C (10% sour gas)
•    Worldwide availability

Standard Materials (Shell or Seal Body):
VG109 (FKM), 90 Shore A hardness

Energizer Spring Element Materials:
V1289 (FKM), 75 Shore A hardness

Anti Extrusion Device:
Non-galling PEEK-coated stainless steel spring

Typical applications:  
•    Marine riser choke and kill equipment 

Related Documents

×
Products
EPS_CK-Profile

687854
687567