CN211000247 - Mobile Directional Control Valve - KM300 | ParkerIN

Mobile Directional Control Valve - KM300 | #CN211000247

Click to View CAD Model
CN211000247

Mobile Directional Control Valve - KM300 | #CN211000247

Model Code:KM300-2MH0H4A-247


Technical Specifications

  • Spool Code: H4-Float spool
  • Spool Design: 2-2 spools
  • Typical Applications: A-with anti-cav block
  • Spool Position: 2
  • For Fluid Type: Mineral Oil
  • Maximum Operating Temperature: 80 °C
  • Maximum Flow Rate: 300 L/min
  • Minimum Operating Temperature: -20 °C
  • Actuation Type: Manual
  • Function: Directional Control
  • Body Material: Cast Iron
  • Seal Material: NBR
  • Valve Type: Open Center, Monoblock
  • Control Method: Hydraulic Pilot
  • Product Type: Mobile Directional Control Valve
  • Maximum Operating Pressure: 260 bar, 3770 psi
  • Flow Rate: 300 L/min
  • Operation Type: Hydraulic Pilot
  • Port Type: ISO 6062
  • Application: Wheel Loader

Item Information

KM300 control valve is designed for tough operating conditions and intended to be used in mobile hydraulic open center systems. KM300 is a monoblock valve with two or three main spools. KM300 is a result of Parker's wide experience in mobile hydraulics, offering excellent high grade materials and precision manufacturing.
Good machine design and the right hydraulic system gives a cost-effective installation, which in turn gives a competitive product. The pump and work ports in the KM300 are arranged in such a way that hosing and piping can be kept to an absolute minimum. The valve is equipped with double work ports at 180°, which eliminates T-connectors and gives the shortest and simplest path to the cylinders. This also enables dimensions to be kept small, since only half the flow passes through each work port.
The KM300 is of robust construction. Many of the components are of the cartridge or module types, which makes servicing easy.
KM300 can be actuated hydraulically and is equipped with possibility of forth position float function.
Markets:
–––Construction Equipment
Material Handling Equipment
Mining
Features/Benefits:
Good energy efficiency: low pressure drops for high function speeds; low energy consumption.
Easy to install: designed with simple installation in mind.
Optional float-position function: built-in, pressure-controlled float-position function.
Great precision: low hysteresis gives precise control and good operator comfort.
Easy to service
Long service life: efficient port-relief and anti-cavitation valves reduce the number of pressure peaks and cavitation in the system, thus prolonging the life of the machine.
Quality materials and great precision in manufacturing, assembly and test to ensure that you will get a quality product with low internal leakage and long service life.
Applications:
Wheel Loaders
Fork lift trucks
Mining Loaders
Reach stackers

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
C38281