Compressed Air Filters - HX Series | Product Series

Filter by

    No filters selected

Pre-Installed Optional Accessories

Flow Rate (CFM)

Filter Rating (%)

Filter Type

Micron Rating (µm)

Port Connection (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Air Filters - HX Series

Compressed Air Filters - HX Series

Parker’s special UNI-CAST formed elements and our deep bed pleated elements provide lower pressure drop and less frequent changeouts, saving time and money.

Technical Specifications

  • Bowl Type: Die Cast Aluminum
  • Pressure Drop: Dependent on Filter Type
  • Maximum Operating Pressure: 290 psi
  • Port Type: Female NPT
  • Includes: Filter Housing and Filter Element
  • Maximum Operating Temperature: 212 °F
  • Compatible Element: HX Replacement Elements
  • Specifications Met: Treated Air Meets ISO 8573-1
  • Industry Application: General Industrial Compressed Air
  • Brand: Finite

Full Product Description

Parker’s new HX-Series product line possess many important design and construction features that combine to provide leading compressed air filtration performance. Improved flow characteristics result in lower pressure differential, which is related to the ongoing operating cost of employing high-efficiency nanofiber coalescing filters.
HX-Series filters can be used in applications ranging from general shop air all the way up to those which call for extremely critical performance requirements, such as instrument air, breathing air, food and beverage or automotive assembly plant paint systems. The materials used in each filter assembly were chosen not only for compatibility with compressed air system environments, but also to provide a robust and trouble-free system component that can be relied on without worry.
Additionally, HX-Series filters offer the optional accessory of modular connectors up through the one-inch connection size, enhancing their appeal for OEM usage.
Features/Benefits
• Inlet and outlet design which provides a full-flow stream of air into and out of the housing.
• Improved Flow Path, through the patented aerospace inspired vanes in the neck of the replaceable filter element ensure unrestricted, turbulent-free laminar flow into the element’s core with minimal pressure drop.
• Conical Air Disperser at the base of the element helps eliminate turbulence.
• Corrosion Protection using cast aluminum and painted externally with epoxy based powder coating. Each filter head and bowl is treated with an alochrome process that inhibits corrosion.
• Inlet port indicators and differential sensing port plugs.
• Patented locating tabs and external flow stabilizers ensure proper installation of filter element and eliminates any chance of mistake.
• 7CP and XF media choices provide excellent filtration efficiency with industry leading low pressure differentials.
• Unique UNI-CAST manufacturing process continues to provide time-tested and proven performance as only the industry’s original cast media manufacturer can do.

Related Documents

×
Products Pre-Installed Optional Accessories Flow Rate (CFM) Filter Rating (%) Filter Type Micron Rating (µm) Port Connection (inch)
HXN1A-10CA Auto Drain 15 N/A Coalescer 1 1/4
HXN1A-10CN Manual Drain 15 N/A Coalescer 1 1/4
HXN1A-3PA Auto Drain 15 N/A Particulate 1 1/4
HXN1A-3PN Manual Drain 15 N/A Particulate 1 1/4
HXN1A-4CA Auto Drain 15 99.995 Coalescer 0.01 1/4
HXN2BH-4CN Manual Drain 50 99.995 Coalescer 0.01 1/2
HXN2BH-4CY Auto Drain w/DP Gauge 50 99.995 Coalescer 0.01 1/2
HXN2BH-6CA Auto Drain 50 99.97 Coalescer 0.01 1/2
HXN2BH-6CG Manual Drain w/DP Gauge 50 99.97 Coalescer 0.01 1/2
HXN2BH-6CN Manual Drain 50 99.97 Coalescer 0.01 1/2
HXN2BH-6CY Auto Drain w/DP Gauge 50 99.97 Coalescer 0.01 1/2
HXN2BH-7CPA Auto Drain 65 99.5 Coalescer 0.5 1/2
HXN2BH-7CPG Manual Drain w/DP Gauge 65 99.5 Coalescer 0.5 1/2
HXN2BH-7CPN Manual Drain 65 99.5 Coalescer 0.5 1/2
HXN2BH-7CPY Auto Drain w/DP Gauge 65 99.5 Coalescer 0.5 1/2
HXN2BH-8CA Auto Drain 50 98.5 Coalescer 0.5 1/2
HXN2BH-8CG Manual Drain w/DP Gauge 50 98.5 Coalescer 0.5 1/2
HXN2BH-8CN Manual Drain 50 98.5 Coalescer 0.5 1/2
HXN2BH-8CY Auto Drain w/DP Gauge 50 98.5 Coalescer 0.5 1/2
HXN2BH-AA Auto Drain 50 99+ Adsorber 3 1/2
HXN2BH-AG Manual Drain w/DP Gauge 50 99+ Adsorber 3 1/2
HXN2BH-AN Manual Drain 50 99+ Adsorber 3 1/2
HXN2BH-AY Auto Drain w/DP Gauge 50 99+ Adsorber 3 1/2
HXN2BH-WSA Auto Drain 50 99+ Water Separator 100 1/2
HXN2BH-WSG Manual Drain w/DP Gauge 50 99+ Water Separator 100 1/2
HXN2BH-WSN Manual Drain 50 99+ Water Separator 100 1/2
HXN2BH-WSY Auto Drain w/DP Gauge 50 99+ Water Separator 100 1/2
HXN2BH-XFA Auto Drain 65 99.95 Coalescer 0.3 1/2
HXN2BH-XFG Manual Drain w/DP Gauge 65 99.95 Coalescer 0.3 1/2
HXN2BH-XFN Manual Drain 65 99.95 Coalescer 0.3 1/2
HXN2BH-XFY Auto Drain w/DP Gauge 65 99.95 Coalescer 0.3 1/2
HXN2B-WSA Auto Drain 35 99+ Water Separator 100 1/2
HXN2B-WSG Manual Drain w/DP Gauge 35 99+ Water Separator 100 1/2
HXN2B-WSN Manual Drain 35 99+ Water Separator 100 1/2
HXN2B-WSY Auto Drain w/DP Gauge 35 99+ Water Separator 100 1/2
HXN2B-XFA Auto Drain 40 99.95 Coalescer 0.3 1/2
HXN2B-XFG Manual Drain w/DP Gauge 40 99.95 Coalescer 0.3 1/2
HXN2B-XFN Manual Drain 40 99.95 Coalescer 0.3 1/2
HXN2B-XFY Auto Drain w/DP Gauge 40 99.95 Coalescer 0.3 1/2
HXN3BH-10CA Auto Drain 50 95.0 Coalescer 1 3/4
HXN3BH-10CG Manual Drain w/DP Gauge 50 95.0 Coalescer 1 3/4
HXN3BH-10CN Manual Drain 50 95.0 Coalescer 1 3/4
HXN3BH-10CY Auto Drain w/DP Gauge 50 95.0 Coalescer 1 3/4
HXN3BH-3PA Auto Drain 50 N/A Particulate 3 3/4
HXN3BH-3PG Manual Drain w/DP Gauge 50 N/A Particulate 3 3/4
HXN3BH-3PN Manual Drain 50 N/A Particulate 3 3/4
HXN3BH-3PY Auto Drain w/DP Gauge 50 N/A Particulate 3 3/4
HXN3BH-4CA Auto Drain 50 99.995 Coalescer 0.01 3/4
HXN3BH-4CG Manual Drain w/DP Gauge 50 99.995 Coalescer 0.01 3/4
HXN3BH-4CN Manual Drain 50 99.995 Coalescer 0.01 3/4
HXN3BH-4CY Auto Drain w/DP Gauge 50 99.995 Coalescer 0.01 3/4
HXN3BH-6CA Auto Drain 50 99.97 Coalescer 0.01 3/4
HXN3BH-6CG Manual Drain w/DP Gauge 50 99.97 Coalescer 0.01 3/4
HXN3BH-6CN Manual Drain 50 99.97 Coalescer 0.01 3/4
HXN3BH-6CY Auto Drain w/DP Gauge 50 99.97 Coalescer 0.01 3/4
HXN3BH-7CPA Auto Drain 65 99.5 Coalescer 0.5 3/4
HXN3BH-7CPG Manual Drain w/DP Gauge 65 99.5 Coalescer 0.5 3/4
HXN3BH-7CPN Manual Drain 65 99.5 Coalescer 0.5 3/4
HXN3BH-7CPY Auto Drain w/DP Gauge 65 99.5 Coalescer 0.5 3/4
HXN3BH-8CA Auto Drain 50 98.5 Coalescer 0.5 3/4
HXN3BH-8CG Manual Drain w/DP Gauge 50 98.5 Coalescer 0.5 3/4
HXN3BH-8CN Manual Drain 50 98.5 Coalescer 0.5 3/4
HXN3BH-8CY Auto Drain w/DP Gauge 50 98.5 Coalescer 0.5 3/4
HXN3BH-AA Auto Drain 50 99+ Adsorber 3 3/4
HXN3BH-AG Manual Drain w/DP Gauge 50 99+ Adsorber 3 3/4
HXN3BH-AN Manual Drain 50 99+ Adsorber 3 3/4
HXN3BH-AY Auto Drain w/DP Gauge 50 99+ Adsorber 3 3/4
HXN3BH-WSA Auto Drain 50 99+ Water Separator 100 3/4
HXN3BH-WSG Manual Drain w/DP Gauge 50 99+ Water Separator 100 3/4
HXN3BH-WSN Manual Drain 50 99+ Water Separator 100 3/4
HXN3BH-WSY Auto Drain w/DP Gauge 50 99+ Water Separator 100 3/4
HXN3BH-XFA Auto Drain 65 99.95 Coalescer 0.3 3/4
HXN3BH-XFG Manual Drain w/DP Gauge 65 99.95 Coalescer 0.3 3/4
HXN3BH-XFN Manual Drain 65 99.95 Coalescer 0.3 3/4
HXN3BH-XFY Auto Drain w/DP Gauge 65 99.95 Coalescer 0.3 3/4
HXN3C-10CA Auto Drain 100 95.0 Coalescer 1 3/4
HXN3C-10CG Manual Drain w/DP Gauge 100 95.0 Coalescer 1 3/4
HXN3C-10CN Manual Drain 100 95.0 Coalescer 1 3/4
HXN3C-10CY Auto Drain w/DP Gauge 100 95.0 Coalescer 1 3/4
HXN3C-3PA Auto Drain 100 N/A Particulate 3 3/4
HXN3C-3PG Manual Drain w/DP Gauge 100 N/A Particulate 3 3/4
HXN3C-3PN Manual Drain 100 N/A Particulate 3 3/4
HXN3C-3PY Auto Drain w/DP Gauge 100 N/A Particulate 3 3/4
HXN3C-4CA Auto Drain 100 99.995 Coalescer 0.01 3/4
HXN3C-4CG Manual Drain w/DP Gauge 100 99.995 Coalescer 0.01 3/4
HXN3C-4CN Manual Drain 100 99.995 Coalescer 0.01 3/4
HXN3C-4CY Auto Drain w/DP Gauge 100 99.995 Coalescer 0.01 3/4
HXN3C-6CA Auto Drain 100 99.97 Coalescer 0.01 3/4
HXN3C-6CG Manual Drain w/DP Gauge 100 99.97 Coalescer 0.01 3/4
HXN3C-6CN Manual Drain 100 99.97 Coalescer 0.01 3/4
HXN3C-6CY Auto Drain w/DP Gauge 100 99.97 Coalescer 0.01 3/4
HXN3C-7CPA Auto Drain 125 99.5 Coalescer 0.5 3/4
HXN3C-7CPG Manual Drain w/DP Gauge 125 99.5 Coalescer 0.5 3/4
HXN3C-7CPN Manual Drain 125 99.5 Coalescer 0.5 3/4
HXN3C-7CPY Auto Drain w/DP Gauge 125 99.5 Coalescer 0.5 3/4
HXN3C-8CA Auto Drain 100 98.5 Coalescer 0.5 3/4
HXN3C-8CG Manual Drain w/DP Gauge 100 98.5 Coalescer 0.5 3/4
HXN3C-8CN Manual Drain 100 98.5 Coalescer 0.5 3/4
HXN3C-8CY Auto Drain w/DP Gauge 100 98.5 Coalescer 0.5 3/4
HXN3C-AA Auto Drain 100 99+ Adsorber 3 3/4
HXN3C-AG Manual Drain w/DP Gauge 100 99+ Adsorber 3 3/4
HXN3C-AN Manual Drain 100 99+ Adsorber 3 3/4
HXN3C-AY Auto Drain w/DP Gauge 100 99+ Adsorber 3 3/4
HXN3C-WSA Auto Drain 100 99+ Water Separator 100 3/4
HXN3C-WSG Manual Drain w/DP Gauge 100 99+ Water Separator 100 3/4
HXN3C-WSN Manual Drain 100 99+ Water Separator 100 3/4
HXN3C-WSY Auto Drain w/DP Gauge 100 99+ Water Separator 100 3/4
HXN3C-XFA Auto Drain 125 99.95 Coalescer 0.3 3/4
HXN3C-XFG Manual Drain w/DP Gauge 125 99.95 Coalescer 0.3 3/4
HXN3C-XFN Manual Drain 125 99.95 Coalescer 0.3 3/4
HXN3C-XFY Auto Drain w/DP Gauge 125 99.95 Coalescer 0.3 3/4
HXN4C-10CA Auto Drain 100 95.0 Coalescer 1 1
HXN4C-10CG Manual Drain w/DP Gauge 100 95.0 Coalescer 1 1
HXN4C-10CN Manual Drain 100 95.0 Coalescer 1 1
HXN4C-10CY Auto Drain w/DP Gauge 100 95.0 Coalescer 1 1
HXN4C-3PA Auto Drain 100 N/A Particulate 3 1
HXN4C-3PG Manual Drain w/DP Gauge 100 N/A Particulate 3 1
HXN4C-3PN Manual Drain 100 N/A Particulate 3 1
HXN4C-3PY Auto Drain w/DP Gauge 100 N/A Particulate 3 1
HXN4C-4CA Auto Drain 100 99.995 Coalescer 0.01 1
HXN4C-4CG Manual Drain w/DP Gauge 100 99.995 Coalescer 0.01 1
HXN4C-4CN Manual Drain 100 99.995 Coalescer 0.01 1
HXN4C-4CY Auto Drain w/DP Gauge 100 99.995 Coalescer 0.01 1
HXN4C-6CA Auto Drain 100 99.97 Coalescer 0.01 1
HXN4C-6CG Manual Drain w/DP Gauge 100 99.97 Coalescer 0.01 1
HXN4C-6CN Manual Drain 100 99.97 Coalescer 0.01 1
HXN4C-6CY Auto Drain w/DP Gauge 100 99.97 Coalescer 0.01 1
HXN4C-7CPA Auto Drain 125 99.5 Coalescer 0.5 1
HXN4C-7CPG Manual Drain w/DP Gauge 125 99.5 Coalescer 0.5 1
HXN4C-7CPN Manual Drain 125 99.5 Coalescer 0.5 1
HXN4C-7CPY Auto Drain w/DP Gauge 125 99.5 Coalescer 0.5 1
HXN4C-8CA Auto Drain 100 98.5 Coalescer 0.5 1
HXN4C-8CG Manual Drain w/DP Gauge 100 98.5 Coalescer 0.5 1
HXN4C-8CN Manual Drain 100 98.5 Coalescer 0.5 1
HXN4C-8CY Auto Drain w/DP Gauge 100 98.5 Coalescer 0.5 1
HXN4C-AA Auto Drain 100 99+ Adsorber 3 1
HXN4C-AG Manual Drain w/DP Gauge 100 99+ Adsorber 3 1
HXN4C-AN Manual Drain 100 99+ Adsorber 3 1
HXN4C-AY Auto Drain w/DP Gauge 100 99+ Adsorber 3 1
HXN4C-WSA Auto Drain 100 99+ Water Separator 100 1
HXN4C-WSG Manual Drain w/DP Gauge 100 99+ Water Separator 100 1
HXN4C-WSN Manual Drain 100 99+ Water Separator 100 1
HXN4C-WSY Auto Drain w/DP Gauge 100 99+ Water Separator 100 1
HXN4C-XFA Auto Drain 125 99.95 Coalescer 0.3 1
HXN4C-XFG Manual Drain w/DP Gauge 125 99.95 Coalescer 0.3 1
HXN4C-XFN Manual Drain 125 99.95 Coalescer 0.3 1
HXN4C-XFY Auto Drain w/DP Gauge 125 99.95 Coalescer 0.3 1
HXN4D-10CA Auto Drain 180 95.0 Coalescer 1 1
HXN4D-10CG Manual Drain w/DP Gauge 180 95.0 Coalescer 1 1
HXN4D-10CN Manual Drain 180 95.0 Coalescer 1 1
HXN4D-10CY Auto Drain w/DP Gauge 180 95.0 Coalescer 1 1
HXN4D-3PA Auto Drain 180 N/A Particulate 3 1
HXN4D-3PG Manual Drain w/DP Gauge 180 N/A Particulate 3 1
HXN4D-3PN Manual Drain 180 N/A Particulate 3 1
HXN4D-3PY Auto Drain w/DP Gauge 180 N/A Particulate 3 1
HXN4D-4CA Auto Drain 180 99.995 Coalescer 0.01 1
HXN4D-4CG Manual Drain w/DP Gauge 180 99.995 Coalescer 0.01 1
HXN4D-4CN Manual Drain 180 99.995 Coalescer 0.01 1
HXN4D-4CY Auto Drain w/DP Gauge 180 99.995 Coalescer 0.01 1
HXN4D-6CA Auto Drain 180 99.97 Coalescer 0.01 1
HXN4D-6CG Manual Drain w/DP Gauge 180 99.97 Coalescer 0.01 1
HXN4D-6CN Manual Drain 180 99.97 Coalescer 0.01 1
HXN4D-6CY Auto Drain w/DP Gauge 180 99.97 Coalescer 0.01 1
HXN4D-7CPA Auto Drain 230 99.5 Coalescer 0.5 1
HXN4D-7CPG Manual Drain w/DP Gauge 230 99.5 Coalescer 0.5 1
HXN4D-7CPN Manual Drain 230 99.5 Coalescer 0.5 1
HXN4D-7CPY Auto Drain w/DP Gauge 230 99.5 Coalescer 0.5 1
HXN4D-8CA Auto Drain 180 98.5 Coalescer 0.5 1
HXN4D-8CG Manual Drain w/DP Gauge 180 98.5 Coalescer 0.5 1
HXN4D-8CN Manual Drain 180 98.5 Coalescer 0.5 1
HXN4D-8CY Auto Drain w/DP Gauge 180 98.5 Coalescer 0.5 1
HXN4D-AA Auto Drain 180 99+ Adsorber 3 1
HXN4D-AG Manual Drain w/DP Gauge 180 99+ Adsorber 3 1
HXN4D-AN Manual Drain 180 99+ Adsorber 3 1
HXN4D-AY Auto Drain w/DP Gauge 180 99+ Adsorber 3 1
HXN4D-WSA Auto Drain 180 99+ Water Separator 100 1
HXN4D-WSG Manual Drain w/DP Gauge 180 99+ Water Separator 100 1
HXN4D-WSN Manual Drain 180 99+ Water Separator 100 1
HXN4D-WSY Auto Drain w/DP Gauge 180 99+ Water Separator 100 1
HXN4D-XFA Auto Drain 230 99.95 Coalescer 0.3 1
HXN4D-XFG Manual Drain w/DP Gauge 230 99.95 Coalescer 0.3 1
HXN4D-XFN Manual Drain 230 99.95 Coalescer 0.3 1
HXN4D-XFY Auto Drain w/DP Gauge 230 99.95 Coalescer 0.3 1
HXN5D-10CA Auto Drain 180 95.0 Coalescer 1 1-1/4
HXN5D-10CG Manual Drain w/DP Gauge 180 95.0 Coalescer 1 1-1/4
HXN5D-10CN Manual Drain 180 95.0 Coalescer 1 1-1/4
HXN5D-10CY Auto Drain w/DP Gauge 180 95.0 Coalescer 1 1-1/4
HXN5D-3PA Auto Drain 180 N/A Particulate 3 1-1/4
HXN5D-3PG Manual Drain w/DP Gauge 180 N/A Particulate 3 1-1/4
HXN5D-3PN Manual Drain 180 N/A Particulate 3 1-1/4
HXN5D-3PY Auto Drain w/DP Gauge 180 N/A Particulate 3 1-1/4
HXN5D-4CA Auto Drain 180 99.995 Coalescer 0.01 1-1/4
HXN5D-4CG Manual Drain w/DP Gauge 180 99.995 Coalescer 0.01 1-1/4
HXN5D-4CN Manual Drain 180 99.995 Coalescer 0.01 1-1/4
HXN5D-4CY Auto Drain w/DP Gauge 180 99.995 Coalescer 0.01 1-1/4
HXN5D-6CA Auto Drain 180 99.97 Coalescer 0.01 1-1/4
HXN5D-6CG Manual Drain w/DP Gauge 180 99.97 Coalescer 0.01 1-1/4
HXN5D-6CN Manual Drain 180 99.97 Coalescer 0.01 1-1/4
HXN5D-6CY Auto Drain w/DP Gauge 180 99.97 Coalescer 0.01 1-1/4
HXN5D-7CPA Auto Drain 230 99.5 Coalescer 0.5 1-1/4
HXN5D-7CPG Manual Drain w/DP Gauge 230 99.5 Coalescer 0.5 1-1/4
HXN5D-7CPN Manual Drain 230 99.5 Coalescer 0.5 1-1/4
HXN5D-7CPY Auto Drain w/DP Gauge 230 99.5 Coalescer 0.5 1-1/4
HXN5D-8CA Auto Drain 180 98.5 Coalescer 0.5 1-1/4
HXN5D-8CG Manual Drain w/DP Gauge 180 98.5 Coalescer 0.5 1-1/4
HXN5D-8CN Manual Drain 180 98.5 Coalescer 0.5 1-1/4
HXN5D-8CY Auto Drain w/DP Gauge 180 98.5 Coalescer 0.5 1-1/4
HXN5D-AA Auto Drain 180 99+ Adsorber 3 1-1/4
HXN5D-AG Manual Drain w/DP Gauge 180 99+ Adsorber 3 1-1/4
HXN5D-AN Manual Drain 180 99+ Adsorber 3 1-1/4
HXN5D-AY Auto Drain w/DP Gauge 180 99+ Adsorber 3 1-1/4
HXN5D-WSA Auto Drain 180 99+ Water Separator 100 1-1/4
HXN5D-WSG Manual Drain w/DP Gauge 180 99+ Water Separator 100 1-1/4
HXN5D-WSN Manual Drain 180 99+ Water Separator 100 1-1/4
HXN5D-WSY Auto Drain w/DP Gauge 180 99+ Water Separator 100 1-1/4
HXN5D-XFA Auto Drain 230 99.95 Coalescer 0.3 1-1/4
HXN5D-XFG Manual Drain w/DP Gauge 230 99.95 Coalescer 0.3 1-1/4
HXN5D-XFN Manual Drain 230 99.95 Coalescer 0.3 1-1/4
HXN5D-XFY Auto Drain w/DP Gauge 230 99.95 Coalescer 0.3 1-1/4
HXN5E-10CA Auto Drain 320 95.0 Coalescer 1 1-1/4
HXN5E-10CG Manual Drain w/DP Gauge 320 95.0 Coalescer 1 1-1/4
HXN5E-10CN Manual Drain 320 95.0 Coalescer 1 1-1/4
HXN5E-10CY Auto Drain w/DP Gauge 320 95.0 Coalescer 1 1-1/4
HXN5E-3PA Auto Drain 320 N/A Particulate 3 1-1/4
HXN5E-3PG Manual Drain w/DP Gauge 320 N/A Particulate 3 1-1/4
HXN5E-3PN Manual Drain 320 N/A Particulate 3 1-1/4
HXN5E-3PY Auto Drain w/DP Gauge 320 N/A Particulate 3 1-1/4
HXN5E-4CA Auto Drain 320 99.995 Coalescer 0.01 1-1/4
HXN5E-4CG Manual Drain w/DP Gauge 320 99.995 Coalescer 0.01 1-1/4
HXN5E-4CN Manual Drain 320 99.995 Coalescer 0.01 1-1/4
HXN5E-4CY Auto Drain w/DP Gauge 320 99.995 Coalescer 0.01 1-1/4
HXN5E-6CA Auto Drain 320 99.97 Coalescer 0.01 1-1/4
HXN5E-6CG Manual Drain w/DP Gauge 320 99.97 Coalescer 0.01 1-1/4
HXN5E-6CN Manual Drain 320 99.97 Coalescer 0.01 1-1/4
HXN5E-6CY Auto Drain w/DP Gauge 320 99.97 Coalescer 0.01 1-1/4
HXN5E-7CPA Auto Drain 340 99.5 Coalescer 0.5 1-1/4
HXN5E-7CPG Manual Drain w/DP Gauge 340 99.5 Coalescer 0.5 1-1/4
HXN5E-7CPN Manual Drain 340 99.5 Coalescer 0.5 1-1/4
HXN5E-7CPY Auto Drain w/DP Gauge 340 99.5 Coalescer 0.5 1-1/4
HXN5E-8CA Auto Drain 320 98.5 Coalescer 0.5 1-1/4
HXN5E-8CG Manual Drain w/DP Gauge 320 98.5 Coalescer 0.5 1-1/4
HXN5E-8CN Manual Drain 320 98.5 Coalescer 0.5 1-1/4
HXN5E-8CY Auto Drain w/DP Gauge 320 98.5 Coalescer 0.5 1-1/4
HXN5E-AA Auto Drain 320 99+ Adsorber 3 1-1/4
HXN5E-AG Manual Drain w/DP Gauge 320 99+ Adsorber 3 1-1/4
HXN5E-AN Manual Drain 320 99+ Adsorber 3 1-1/4
HXN5E-AY Auto Drain w/DP Gauge 320 99+ Adsorber 3 1-1/4
HXN5E-WSA Auto Drain 320 99+ Water Separator 100 1-1/4
HXN5E-WSG Manual Drain w/DP Gauge 320 99+ Water Separator 100 1-1/4
HXN5E-WSN Manual Drain 320 99+ Water Separator 100 1-1/4
HXN5E-WSY Auto Drain w/DP Gauge 320 99+ Water Separator 100 1-1/4
HXN5E-XFA Auto Drain 340 99.95 Coalescer 0.3 1-1/4
HXN5E-XFG Manual Drain w/DP Gauge 340 99.95 Coalescer 0.3 1-1/4
HXN5E-XFN Manual Drain 340 99.95 Coalescer 0.3 1-1/4
HXN5E-XFY Auto Drain w/DP Gauge 340 99.95 Coalescer 0.3 1-1/4
HXN6D-10CA Auto Drain 180 95.0 Coalescer 1 1-1/2
HXN6D-10CG Manual Drain w/DP Gauge 180 95.0 Coalescer 1 1-1/2
HXN6D-10CN Manual Drain 180 95.0 Coalescer 1 1-1/2
HXN6D-10CY Auto Drain w/DP Gauge 180 95.0 Coalescer 1 1-1/2
HXN6D-3PA Auto Drain 180 N/A Particulate 3 1-1/2
HXN6D-3PG Manual Drain w/DP Gauge 180 N/A Particulate 3 1-1/2
HXN6D-3PN Manual Drain 180 N/A Particulate 3 1-1/2
HXN6D-3PY Auto Drain w/DP Gauge 180 N/A Particulate 3 1-1/2
HXN6D-4CA Auto Drain 180 99.995 Coalescer 0.01 1-1/2
HXN6D-4CG Manual Drain w/DP Gauge 180 99.995 Coalescer 0.01 1-1/2
HXN6D-4CN Manual Drain 180 99.995 Coalescer 0.01 1-1/2
HXN6D-4CY Auto Drain w/DP Gauge 180 99.995 Coalescer 0.01 1-1/2
HXN6D-6CA Auto Drain 180 99.97 Coalescer 0.01 1-1/2
HXN6D-6CG Manual Drain w/DP Gauge 180 99.97 Coalescer 0.01 1-1/2
HXN6D-6CN Manual Drain 180 99.97 Coalescer 0.01 1-1/2
HXN6D-6CY Auto Drain w/DP Gauge 180 99.97 Coalescer 0.01 1-1/2
HXN6D-7CPA Auto Drain 230 99.5 Coalescer 0.5 1-1/2
HXN6D-7CPG Manual Drain w/DP Gauge 230 99.5 Coalescer 0.5 1-1/2
HXN6D-7CPN Manual Drain 230 99.5 Coalescer 0.5 1-1/2
HXN6D-7CPY Auto Drain w/DP Gauge 230 99.5 Coalescer 0.5 1-1/2
HXN6D-8CA Auto Drain 180 98.5 Coalescer 0.5 1-1/2
HXN6D-8CG Manual Drain w/DP Gauge 180 98.5 Coalescer 0.5 1-1/2
HXN6D-8CN Manual Drain 180 98.5 Coalescer 0.5 1-1/2
HXN6D-8CY Auto Drain w/DP Gauge 180 98.5 Coalescer 0.5 1-1/2
HXN6D-AA Auto Drain 180 99+ Adsorber 3 1-1/2
HXN6D-AG Manual Drain w/DP Gauge 180 99+ Adsorber 3 1-1/2
HXN6D-AN Manual Drain 180 99+ Adsorber 3 1-1/2
HXN6D-AY Auto Drain w/DP Gauge 180 99+ Adsorber 3 1-1/2
HXN6D-WSA Auto Drain 180 99+ Water Separator 100 1-1/2
HXN6D-WSG Manual Drain w/DP Gauge 180 99+ Water Separator 100 1-1/2
HXN6D-WSN Manual Drain 180 99+ Water Separator 100 1-1/2
HXN6D-WSY Auto Drain w/DP Gauge 180 99+ Water Separator 100 1-1/2
HXN6D-XFA Auto Drain 230 99.95 Coalescer 0.3 1-1/2
HXN6D-XFG Manual Drain w/DP Gauge 230 99.95 Coalescer 0.3 1-1/2
HXN6D-XFN Manual Drain 230 99.95 Coalescer 0.3 1-1/2
HXN6D-XFY Auto Drain w/DP Gauge 230 99.95 Coalescer 0.3 1-1/2
HXN6E-10CA Auto Drain 320 95.0 Coalescer 1 1-1/2
HXN6E-10CG Manual Drain w/DP Gauge 320 95.0 Coalescer 1 1-1/2
HXN6E-10CN Manual Drain 320 95.0 Coalescer 1 1-1/2
HXN6E-10CY Auto Drain w/DP Gauge 320 95.0 Coalescer 1 1-1/2
HXN6E-3PA Auto Drain 320 N/A Particulate 3 1-1/2
HXN6E-3PG Manual Drain w/DP Gauge 320 N/A Particulate 3 1-1/2
HXN6E-3PN Manual Drain 320 N/A Particulate 3 1-1/2
HXN6E-3PY Auto Drain w/DP Gauge 320 N/A Particulate 3 1-1/2
HXN6E-4CA Auto Drain 320 99.995 Coalescer 0.01 1-1/2
HXN6E-4CG Manual Drain w/DP Gauge 320 99.995 Coalescer 0.01 1-1/2
HXN6E-4CN Manual Drain 320 99.995 Coalescer 0.01 1-1/2
HXN6E-4CY Auto Drain w/DP Gauge 320 99.995 Coalescer 0.01 1-1/2
HXN6E-6CA Auto Drain 320 99.97 Coalescer 0.01 1-1/2
HXN6E-6CG Manual Drain w/DP Gauge 320 99.97 Coalescer 0.01 1-1/2
HXN6E-6CN Manual Drain 320 99.97 Coalescer 0.01 1-1/2
HXN6E-6CY Auto Drain w/DP Gauge 320 99.97 Coalescer 0.01 1-1/2
HXN6E-7CPA Auto Drain 340 99.5 Coalescer 0.5 1-1/2
HXN6E-7CPG Manual Drain w/DP Gauge 340 99.5 Coalescer 0.5 1-1/2
HXN6E-7CPN Manual Drain 340 99.5 Coalescer 0.5 1-1/2
HXN6E-7CPY Auto Drain w/DP Gauge 340 99.5 Coalescer 0.5 1-1/2
HXN6E-8CA Auto Drain 320 98.5 Coalescer 0.5 1-1/2
HXN6E-8CG Manual Drain w/DP Gauge 320 98.5 Coalescer 0.5 1-1/2
HXN6E-8CN Manual Drain 320 98.5 Coalescer 0.5 1-1/2
HXN6E-8CY Auto Drain w/DP Gauge 320 98.5 Coalescer 0.5 1-1/2
HXN6E-AA Auto Drain 320 99+ Adsorber 3 1-1/2
HXN6E-AG Manual Drain w/DP Gauge 320 99+ Adsorber 3 1-1/2
HXN6E-AN Manual Drain 320 99+ Adsorber 3 1-1/2
HXN6E-AY Auto Drain w/DP Gauge 320 99+ Adsorber 3 1-1/2
HXN6E-WSA Auto Drain 320 99+ Water Separator 100 1-1/2
HXN6E-WSG Manual Drain w/DP Gauge 320 99+ Water Separator 100 1-1/2
HXN6E-WSN Manual Drain 320 99+ Water Separator 100 1-1/2
HXN6E-WSY Auto Drain w/DP Gauge 320 99+ Water Separator 100 1-1/2
HXN6E-XFA Auto Drain 340 99.95 Coalescer 0.3 1-1/2
HXN6E-XFG Manual Drain w/DP Gauge 340 99.95 Coalescer 0.3 1-1/2
HXN6E-XFN Manual Drain 340 99.95 Coalescer 0.3 1-1/2
HXN6E-XFY Auto Drain w/DP Gauge 340 99.95 Coalescer 0.3 1-1/2
HXN8E-10CA Auto Drain 320 95.0 Coalescer 1 2
HXN8E-10CG Manual Drain w/DP Gauge 320 95.0 Coalescer 1 2
HXN8E-10CN Manual Drain 320 95.0 Coalescer 1 2
HXN8E-10CY Auto Drain w/DP Gauge 320 95.0 Coalescer 1 2
HXN8E-3PA Auto Drain 320 N/A Particulate 3 2
HXN8E-3PG Manual Drain w/DP Gauge 320 N/A Particulate 3 2
HXN8E-3PN Manual Drain 320 N/A Particulate 3 2
HXN8E-3PY Auto Drain w/DP Gauge 320 N/A Particulate 3 2
HXN8E-4CA Auto Drain 320 99.995 Coalescer 0.01 2
HXN8E-4CG Manual Drain w/DP Gauge 320 99.995 Coalescer 0.01 2
HXN8E-4CN Manual Drain 320 99.995 Coalescer 0.01 2
HXN8E-4CY Auto Drain w/DP Gauge 320 99.995 Coalescer 0.01 2
HXN8E-6CA Auto Drain 320 99.97 Coalescer 0.01 2
HXN8E-6CG Manual Drain w/DP Gauge 320 99.97 Coalescer 0.01 2
HXN8E-6CN Manual Drain 320 99.97 Coalescer 0.01 2
HXN8E-6CY Auto Drain w/DP Gauge 320 99.97 Coalescer 0.01 2
HXN8E-7CPA Auto Drain 340 99.5 Coalescer 0.5 2
HXN8E-7CPG Manual Drain w/DP Gauge 340 99.5 Coalescer 0.5 2
HXN8E-7CPN Manual Drain 340 99.5 Coalescer 0.5 2
HXN8E-7CPY Auto Drain w/DP Gauge 340 99.5 Coalescer 0.5 2
HXN8E-8CA Auto Drain 320 98.5 Coalescer 0.5 2
HXN8E-8CG Manual Drain w/DP Gauge 320 98.5 Coalescer 0.5 2
HXN8E-8CN Manual Drain 320 98.5 Coalescer 0.5 2
HXN8E-8CY Auto Drain w/DP Gauge 320 98.5 Coalescer 0.5 2
HXN8E-AA Auto Drain 320 99+ Adsorber 3 2
HXN8E-AG Manual Drain w/DP Gauge 320 99+ Adsorber 3 2
HXN8E-AN Manual Drain 320 99+ Adsorber 3 2
HXN8E-AY Auto Drain w/DP Gauge 320 99+ Adsorber 3 2
HXN8E-WSA Auto Drain 320 99+ Water Separator 100 2
HXN8E-WSG Manual Drain w/DP Gauge 320 99+ Water Separator 100 2
HXN8E-WSN Manual Drain 320 99+ Water Separator 100 2
HXN8E-WSY Auto Drain w/DP Gauge 320 99+ Water Separator 100 2
HXN8E-XFA Auto Drain 340 99.95 Coalescer 0.3 2
HXN8E-XFG Manual Drain w/DP Gauge 340 99.95 Coalescer 0.3 2
HXN8E-XFN Manual Drain 340 99.95 Coalescer 0.3 2
HXN8E-XFY Auto Drain w/DP Gauge 340 99.95 Coalescer 0.3 2
HXN8F-10CA Auto Drain 430 95.0 Coalescer 1 2
HXN8F-10CG Manual Drain w/DP Gauge 430 95.0 Coalescer 1 2
HXN8F-10CN Manual Drain 430 95.0 Coalescer 1 2
HXN8F-10CY Auto Drain w/DP Gauge 430 95.0 Coalescer 1 2
HXN8F-3PA Auto Drain 430 N/A Particulate 3 2
HXN8F-3PG Manual Drain w/DP Gauge 430 N/A Particulate 3 2
HXN8F-3PN Manual Drain 430 N/A Particulate 3 2
HXN8F-3PY Auto Drain w/DP Gauge 430 N/A Particulate 3 2
HXN8F-4CA Auto Drain 430 99.995 Coalescer 0.01 2
HXN8F-4CG Manual Drain w/DP Gauge 430 99.995 Coalescer 0.01 2
HXN8F-4CN Manual Drain 430 99.995 Coalescer 0.01 2
HXN8F-4CY Auto Drain w/DP Gauge 430 99.995 Coalescer 0.01 2
HXN8F-6CA Auto Drain 430 99.97 Coalescer 0.01 2
HXN8F-6CG Manual Drain w/DP Gauge 430 99.97 Coalescer 0.01 2
HXN8F-6CN Manual Drain 430 99.97 Coalescer 0.01 2
HXN8F-6CY Auto Drain w/DP Gauge 430 99.97 Coalescer 0.01 2
HXN8F-7CPA Auto Drain 465 99.5 Coalescer 0.5 2
HXN8F-7CPG Manual Drain w/DP Gauge 465 99.5 Coalescer 0.5 2
HXN8F-7CPN Manual Drain 465 99.5 Coalescer 0.5 2
HXN8F-7CPY Auto Drain w/DP Gauge 465 99.5 Coalescer 0.5 2
HXN8F-8CA Auto Drain 430 98.5 Coalescer 0.5 2
HXN8F-8CG Manual Drain w/DP Gauge 430 98.5 Coalescer 0.5 2
HXN8F-8CN Manual Drain 430 98.5 Coalescer 0.5 2
HXN8F-8CY Auto Drain w/DP Gauge 430 98.5 Coalescer 0.5 2
HXN8F-AA Auto Drain 430 99+ Adsorber 3 2
HXN8F-AG Manual Drain w/DP Gauge 430 99+ Adsorber 3 2
HXN8F-AN Manual Drain 430 99+ Adsorber 3 2
HXN8F-AY Auto Drain w/DP Gauge 430 99+ Adsorber 3 2
HXN8F-WSA Auto Drain 430 99+ Water Separator 100 2
HXN8F-WSG Manual Drain w/DP Gauge 430 99+ Water Separator 100 2
HXN8F-WSN Manual Drain 430 99+ Water Separator 100 2
HXN8F-WSY Auto Drain w/DP Gauge 430 99+ Water Separator 100 2
HXN8F-XFA Auto Drain 465 99.95 Coalescer 0.3 2
HXN8F-XFG Manual Drain w/DP Gauge 465 99.95 Coalescer 0.3 2
HXN8F-XFN Manual Drain 465 99.95 Coalescer 0.3 2
HXN8F-XFY Auto Drain w/DP Gauge 465 99.95 Coalescer 0.3 2
HXN10H-10CA Auto Drain 650 95.0 Coalescer 1 2-1/2
HXN10H-10CG Manual Drain w/DP Gauge 650 95.0 Coalescer 1 2-1/2
HXN10H-10CN Manual Drain 650 95.0 Coalescer 1 2-1/2
HXN10H-10CY Auto Drain w/DP Gauge 650 95.0 Coalescer 1 2-1/2
HXN10H-3PA Auto Drain 650 N/A Particulate 3 2-1/2
HXN10H-3PG Manual Drain w/DP Gauge 650 N/A Particulate 3 2-1/2
HXN10H-3PN Manual Drain 650 N/A Particulate 3 2-1/2
HXN10H-3PY Auto Drain w/DP Gauge 650 N/A Particulate 3 2-1/2
HXN10H-4CA Auto Drain 650 99.995 Coalescer 0.01 2-1/2
HXN10H-4CG Manual Drain w/DP Gauge 650 99.995 Coalescer 0.01 2-1/2
HXN10H-4CN Manual Drain 650 99.995 Coalescer 0.01 2-1/2
HXN10H-4CY Auto Drain w/DP Gauge 650 99.995 Coalescer 0.01 2-1/2
HXN10H-6CA Auto Drain 650 99.97 Coalescer 0.01 2-1/2
HXN10H-6CG Manual Drain w/DP Gauge 650 99.97 Coalescer 0.01 2-1/2
HXN10H-6CN Manual Drain 650 99.97 Coalescer 0.01 2-1/2
HXN10H-6CY Auto Drain w/DP Gauge 650 99.97 Coalescer 0.01 2-1/2
HXN10H-7CPA Auto Drain 900 99.5 Coalescer 0.5 2-1/2
HXN10H-7CPG Manual Drain w/DP Gauge 900 99.5 Coalescer 0.5 2-1/2
HXN10H-7CPN Manual Drain 900 99.5 Coalescer 0.5 2-1/2
HXN10H-7CPY Auto Drain w/DP Gauge 900 99.5 Coalescer 0.5 2-1/2
HXN10H-8CA Auto Drain 650 98.5 Coalescer 0.5 2-1/2
HXN10H-8CG Manual Drain w/DP Gauge 650 98.5 Coalescer 0.5 2-1/2
HXN10H-8CN Manual Drain 650 98.5 Coalescer 0.5 2-1/2
HXN10H-8CY Auto Drain w/DP Gauge 650 98.5 Coalescer 0.5 2-1/2
HXN10H-AA Auto Drain 650 99+ Adsorber 3 2-1/2
HXN10H-AG Manual Drain w/DP Gauge 650 99+ Adsorber 3 2-1/2
HXN10H-AN Manual Drain 650 99+ Adsorber 3 2-1/2
HXN10H-AY Auto Drain w/DP Gauge 650 99+ Adsorber 3 2-1/2
HXN10H-WSA Auto Drain 650 99+ Water Separator 100 2-1/2
HXN10H-WSG Manual Drain w/DP Gauge 650 99+ Water Separator 100 2-1/2
HXN10H-WSN Manual Drain 650 99+ Water Separator 100 2-1/2
HXN10H-WSY Auto Drain w/DP Gauge 650 99+ Water Separator 100 2-1/2
HXN10H-XFA Auto Drain 900 99.95 Coalescer 0.3 2-1/2
HXN10H-XFG Manual Drain w/DP Gauge 900 99.95 Coalescer 0.3 2-1/2
HXN10H-XFN Manual Drain 900 99.95 Coalescer 0.3 2-1/2
HXN10H-XFY Auto Drain w/DP Gauge 900 99.95 Coalescer 0.3 2-1/2
HXN12H-10CA Auto Drain 650 95.0 Coalescer 1 3
HXN12H-10CG Manual Drain w/DP Gauge 650 95.0 Coalescer 1 3
HXN12H-10CN Manual Drain 650 95.0 Coalescer 1 3
HXN12H-10CY Auto Drain w/DP Gauge 650 95.0 Coalescer 1 3
HXN12H-3PA Auto Drain 650 N/A Particulate 3 3
HXN12H-3PG Manual Drain w/DP Gauge 650 N/A Particulate 3 3
HXN12H-3PN Manual Drain 650 N/A Particulate 3 3
HXN12H-3PY Auto Drain w/DP Gauge 650 N/A Particulate 3 3
HXN12H-4CA Auto Drain 650 99.995 Coalescer 0.01 3
HXN12H-4CG Manual Drain w/DP Gauge 650 99.995 Coalescer 0.01 3
HXN12H-4CN Manual Drain 650 99.995 Coalescer 0.01 3
HXN12H-4CY Auto Drain w/DP Gauge 650 99.995 Coalescer 0.01 3
HXN12H-6CA Auto Drain 650 99.97 Coalescer 0.01 3
HXN12H-6CG Manual Drain w/DP Gauge 650 99.97 Coalescer 0.01 3
HXN12H-6CN Manual Drain 650 99.97 Coalescer 0.01 3
HXN12H-6CY Auto Drain w/DP Gauge 650 99.97 Coalescer 0.01 3
HXN12H-7CPA Auto Drain 900 99.5 Coalescer 0.5 3
HXN12H-7CPG Manual Drain w/DP Gauge 900 99.5 Coalescer 0.5 3
HXN12H-7CPN Manual Drain 900 99.5 Coalescer 0.5 3
HXN12H-7CPY Auto Drain w/DP Gauge 900 99.5 Coalescer 0.5 3
HXN12H-8CA Auto Drain 650 98.5 Coalescer 0.5 3
HXN12H-8CG Manual Drain w/DP Gauge 650 98.5 Coalescer 0.5 3
HXN12H-8CN Manual Drain 650 98.5 Coalescer 0.5 3
HXN12H-8CY Auto Drain w/DP Gauge 650 98.5 Coalescer 0.5 3
HXN12H-AA Auto Drain 650 99+ Adsorber 3 3
HXN12H-AG Manual Drain w/DP Gauge 650 99+ Adsorber 3 3
HXN12H-AN Manual Drain 650 99+ Adsorber 3 3
HXN12H-AY Auto Drain w/DP Gauge 650 99+ Adsorber 3 3
HXN12H-WSA Auto Drain 650 99+ Water Separator 100 3
HXN12H-WSG Manual Drain w/DP Gauge 650 99+ Water Separator 100 3
HXN12H-WSN Manual Drain 650 99+ Water Separator 100 3
HXN12H-WSY Auto Drain w/DP Gauge 650 99+ Water Separator 100 3
HXN12H-XFA Auto Drain 900 99.95 Coalescer 0.3 3
HXN12H-XFG Manual Drain w/DP Gauge 900 99.95 Coalescer 0.3 3
HXN12H-XFN Manual Drain 900 99.95 Coalescer 0.3 3
HXN12H-XFY Auto Drain w/DP Gauge 900 99.95 Coalescer 0.3 3
HXN12J-10CA Auto Drain 900 95.0 Coalescer 1 3
HXN12J-10CG Manual Drain w/DP Gauge 900 95.0 Coalescer 1 3
HXN12J-10CN Manual Drain 900 95.0 Coalescer 1 3
HXN12J-10CY Auto Drain w/DP Gauge 900 95.0 Coalescer 1 3
HXN12J-3PA Auto Drain 900 N/A Particulate 3 3
HXN12J-3PG Manual Drain w/DP Gauge 900 N/A Particulate 3 3
HXN12J-3PN Manual Drain 900 N/A Particulate 3 3
HXN12J-3PY Auto Drain w/DP Gauge 900 N/A Particulate 3 3
HXN12J-4CA Auto Drain 900 99.995 Coalescer 0.01 3
HXN12J-4CG Manual Drain w/DP Gauge 900 99.995 Coalescer 0.01 3
HXN12J-4CN Manual Drain 900 99.995 Coalescer 0.01 3
HXN12J-4CY Auto Drain w/DP Gauge 900 99.995 Coalescer 0.01 3
HXN12J-6CA Auto Drain 900 99.97 Coalescer 0.01 3
HXN12J-6CG Manual Drain w/DP Gauge 900 99.97 Coalescer 0.01 3
HXN12J-6CN Manual Drain 900 99.97 Coalescer 0.01 3
HXN12J-6CY Auto Drain w/DP Gauge 900 99.97 Coalescer 0.01 3
HXN12J-7CPA Auto Drain 1300 99.5 Coalescer 0.5 3
HXN12J-7CPG Manual Drain w/DP Gauge 1300 99.5 Coalescer 0.5 3
HXN12J-7CPN Manual Drain 1300 99.5 Coalescer 0.5 3
HXN12J-7CPY Auto Drain w/DP Gauge 1300 99.5 Coalescer 0.5 3
HXN12J-8CA Auto Drain 900 98.5 Coalescer 0.5 3
HXN12J-8CG Manual Drain w/DP Gauge 900 98.5 Coalescer 0.5 3
HXN12J-8CN Manual Drain 900 98.5 Coalescer 0.5 3
HXN12J-8CY Auto Drain w/DP Gauge 900 98.5 Coalescer 0.5 3
HXN12J-AA Auto Drain 900 99+ Adsorber 3 3
HXN12J-AG Manual Drain w/DP Gauge 900 99+ Adsorber 3 3
HXN12J-AN Manual Drain 900 99+ Adsorber 3 3
HXN12J-AY Auto Drain w/DP Gauge 900 99+ Adsorber 3 3
HXN12J-WSA Auto Drain 900 99+ Water Separator 100 3
HXN12J-WSG Manual Drain w/DP Gauge 900 99+ Water Separator 100 3
HXN12J-WSN Manual Drain 900 99+ Water Separator 100 3
HXN12J-WSY Auto Drain w/DP Gauge 900 99+ Water Separator 100 3
HXN12J-XFA Auto Drain 1300 99.95 Coalescer 0.3 3
HXN12J-XFG Manual Drain w/DP Gauge 1300 99.95 Coalescer 0.3 3
HXN12J-XFN Manual Drain 1300 99.95 Coalescer 0.3 3
HXN12J-XFY Auto Drain w/DP Gauge 1300 99.95 Coalescer 0.3 3
HXN15B-10CA Auto Drain 35 95.0 Coalescer 1 3/8
HXN15B-10CG Manual Drain w/DP Gauge 35 95.0 Coalescer 1 3/8
HXN15B-10CN Manual Drain 35 95.0 Coalescer 1 3/8
HXN15B-10CY Auto Drain w/DP Gauge 35 95.0 Coalescer 1 3/8
HXN15B-3PA Auto Drain 35 N/A Particulate 3 3/8
HXN15B-3PG Manual Drain w/DP Gauge 35 N/A Particulate 3 3/8
HXN15B-3PN Manual Drain 35 N/A Particulate 3 3/8
HXN15B-3PY Auto Drain w/DP Gauge 35 N/A Particulate 3 3/8
HXN15B-4CA Auto Drain 35 99.995 Coalescer 0.01 3/8
HXN15B-4CG Manual Drain w/DP Gauge 35 99.995 Coalescer 0.01 3/8
HXN15B-4CN Manual Drain 35 99.995 Coalescer 0.01 3/8
HXN15B-4CY Auto Drain w/DP Gauge 35 99.995 Coalescer 0.01 3/8
HXN15B-6CA Auto Drain 35 99.97 Coalescer 0.01 3/8
HXN15B-6CG Manual Drain w/DP Gauge 35 99.97 Coalescer 0.01 3/8
HXN15B-6CN Manual Drain 35 99.97 Coalescer 0.01 3/8
HXN15B-6CY Auto Drain w/DP Gauge 35 99.97 Coalescer 0.01 3/8
HXN15B-7CPA Auto Drain 40 99.5 Coalescer 0.5 3/8
HXN15B-7CPG Manual Drain w/DP Gauge 40 99.5 Coalescer 0.5 3/8
HXN15B-7CPN Manual Drain 40 99.5 Coalescer 0.5 3/8
HXN15B-7CPY Auto Drain w/DP Gauge 40 99.5 Coalescer 0.5 3/8
HXN15B-8CA Auto Drain 35 98.5 Coalescer 0.5 3/8
HXN15B-8CG Manual Drain w/DP Gauge 35 98.5 Coalescer 0.5 3/8
HXN15B-8CN Manual Drain 35 98.5 Coalescer 0.5 3/8
HXN15B-8CY Auto Drain w/DP Gauge 35 98.5 Coalescer 0.5 3/8
HXN15B-AA Auto Drain 35 99+ Adsorber 3 3/8
HXN15B-AG Manual Drain w/DP Gauge 35 99+ Adsorber 3 3/8
HXN15B-AN Manual Drain 35 99+ Adsorber 3 3/8
HXN15B-AY Auto Drain w/DP Gauge 35 99+ Adsorber 3 3/8
HXN15B-WSA Auto Drain 35 99+ Water Separator 100 3/8
HXN15B-WSG Manual Drain w/DP Gauge 35 99+ Water Separator 100 3/8
HXN15B-WSN Manual Drain 35 99+ Water Separator 100 3/8
HXN15B-WSY Auto Drain w/DP Gauge 35 99+ Water Separator 100 3/8
HXN15B-XFA Auto Drain 40 99.95 Coalescer 0.3 3/8
HXN15B-XFG Manual Drain w/DP Gauge 40 99.95 Coalescer 0.3 3/8
HXN15B-XFN Manual Drain 40 99.95 Coalescer 0.3 3/8
HXN15B-XFY Auto Drain w/DP Gauge 40 99.95 Coalescer 0.3 3/8
HXN1A-4CN Manual Drain 15 99.995 Coalescer 0.01 1/4
HXN1A-6CA Auto Drain 15 99.97 Coalescer 0.01 1/4
HXN1A-6CN Manual Drain 15 99.97 Coalescer 0.01 1/4
HXN1A-7CPA Auto Drain 20 99.5 Coalescer 0.5 1/4
HXN1A-7CPN Manual Drain 20 99.5 Coalescer 0.5 1/4
HXN1A-8CA Auto Drain 15 98.5 Coalescer 0.5 1/4
HXN1A-8CN Manual Drain 15 98.5 Coalescer 0.5 1/4
HXN1A-AA Auto Drain 15 99+ Adsorber 3 1/4
HXN1A-AN Manual Drain 15 99+ Adsorber 3 1/4
HXN1A-WSA Auto Drain 15 99+ Water Separator 100 1/4
HXN1A-WSN Manual Drain 15 99+ Water Separator 100 1/4
HXN1A-XFA Auto Drain 20 99.95 Coalescer 0.3 1/4
HXN1A-XFN Manual Drain 20 99.95 Coalescer 0.3 1/4
HXN2B-10CA Auto Drain 35 95.0 Coalescer 1 1/2
HXN2B-10CG Manual Drain w/DP Gauge 35 95.0 Coalescer 1 1/2
HXN2B-10CN Manual Drain 35 95.0 Coalescer 1 1/2
HXN2B-10CY Auto Drain w/DP Gauge 35 95.0 Coalescer 1 1/2
HXN2B-3PA Auto Drain 35 N/A Particulate 3 1/2
HXN2B-3PG Manual Drain w/DP Gauge 35 N/A Particulate 3 1/2
HXN2B-3PN Manual Drain 35 N/A Particulate 3 1/2
HXN2B-3PY Auto Drain w/DP Gauge 35 N/A Particulate 3 1/2
HXN2B-4CA Auto Drain 35 99.995 Coalescer 0.01 1/2
HXN2B-4CG Manual Drain w/DP Gauge 35 99.995 Coalescer 0.01 1/2
HXN2B-4CN Manual Drain 35 99.995 Coalescer 0.01 1/2
HXN2B-4CY Auto Drain w/DP Gauge 35 99.995 Coalescer 0.01 1/2
HXN2B-6CA Auto Drain 35 99.97 Coalescer 0.01 1/2
HXN2B-6CG Manual Drain w/DP Gauge 35 99.97 Coalescer 0.01 1/2
HXN2B-6CN Manual Drain 35 99.97 Coalescer 0.01 1/2
HXN2B-6CY Auto Drain w/DP Gauge 35 99.97 Coalescer 0.01 1/2
HXN2B-7CPA Auto Drain 40 99.5 Coalescer 0.5 1/2
HXN2B-7CPG Manual Drain w/DP Gauge 40 99.5 Coalescer 0.5 1/2
HXN2B-7CPN Manual Drain 40 99.5 Coalescer 0.5 1/2
HXN2B-7CPY Auto Drain w/DP Gauge 40 99.5 Coalescer 0.5 1/2
HXN2B-8CA Auto Drain 35 98.5 Coalescer 0.5 1/2
HXN2B-8CG Manual Drain w/DP Gauge 35 98.5 Coalescer 0.5 1/2
HXN2B-8CN Manual Drain 35 98.5 Coalescer 0.5 1/2
HXN2B-8CY Auto Drain w/DP Gauge 35 98.5 Coalescer 0.5 1/2
HXN2B-AA Auto Drain 35 99+ Adsorber 3 1/2
HXN2B-AG Manual Drain w/DP Gauge 35 99+ Adsorber 3 1/2
HXN2B-AN Manual Drain 35 99+ Adsorber 3 1/2
HXN2B-AY Auto Drain w/DP Gauge 35 99+ Adsorber 3 1/2
HXN2BH-10CA Auto Drain 50 95.0 Coalescer 1 1/2
HXN2BH-10CG Manual Drain w/DP Gauge 50 95.0 Coalescer 1 1/2
HXN2BH-10CN Manual Drain 50 95.0 Coalescer 1 1/2
HXN2BH-10CY Auto Drain w/DP Gauge 50 95.0 Coalescer 1 1/2
HXN2BH-3PA Auto Drain 50 N/A Particulate 3 1/2
HXN2BH-3PG Manual Drain w/DP Gauge 50 N/A Particulate 3 1/2
HXN2BH-3PN Manual Drain 50 N/A Particulate 3 1/2
HXN2BH-3PY Auto Drain w/DP Gauge 50 N/A Particulate 3 1/2
HXN2BH-4CA Auto Drain 50 99.995 Coalescer 0.01 1/2
HXN2BH-4CG Manual Drain w/DP Gauge 50 99.995 Coalescer 0.01 1/2

687854
688031