Compressed Natural Gas (CNG) Assemblies – Racor CFE-312 Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Flow Capacity (CFM)

Flow Capacity (m3/h)

Maximum Working Pressure (psi)

Material

Media

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Natural Gas (CNG) Assemblies – Racor CFE-312 Series Compressed Natural Gas (CNG) Assemblies – Racor CFE-312 Series

Compressed Natural Gas (CNG) Assemblies – Racor CFE-312 Series

Racor CFE-312 CNG Filter / Service Elements protect CNG/LNG fuel system injectors and components by removing aerosol contaminants in CNG/LNG as small as 0.3 – 0.6 micron with up to 99.9% efficiency.

Technical Specifications

  • Product Series: Cartridge CNG Fuel Filter, CFE-312 Series, FFC Series
  • Brand: Racor
  • For Fluid Type: CNG/LNG, CNG
  • Mounting Type: (Top) M10X1.5X4, (Top) 3/8”-16 UNC-2B X2, (Top) 5/16”-18 UNF, or (Top) 1/4"-20 UNC-2B depending on product selected.
  • Compatible Element: RK 312-08, Depends on product selected
  • Operating Features: 200 ml oil sump capactity ml, 0.5 to 5.1 ounce sump capactity depending on product selected
  • Height: 270 mm, 3.9 to 10.4 inch depending on product selected., 18.3 to 26.4 cm depending on product selected.
  • Diameter: 85 mm, 2.3 to 3.1 inch depending on product selected., 4.45 to 7.9 cm depending on product selected.
  • Weight: 1.25 kg, 1.5 to 5.5 lb depending on product selected., 0.68 to 2.5 kg depending on product selected.
  • Application: Onboard CNG/LNG powered vehicles, Onboard CNG powered vehicles
  • Maximum Operating Temperature: -40 to 120 °C, -40 to 221 °F, -40 to 350 °F depending on product selected., -40 to 105 °C, -40 to 177 °C depending on product selected.
  • Seal Material: Fluorinated Silicone Rubber, Flurocarbon
  • Drain: M10x1 Nut, 1/8" NPT / Brass Petcock or Plug, depending on product selected

Full Product Description

Efficient operation of CNG/LNG vehicles and equipment requires protection of the CNG/LNG fuel system to prevent premature failing of injectors and precision components. During processing and handling, contaminants can enter CNG/LNG fuel streams in a number of ways (e.g., lube oil carryover from compressors, condensation in fuel tanks, solids build-up during handling). This leads to component damage, engine downtime, and increased maintenance costs.
Designed for use with Racor CNG/LNG filter housings, CFE-312 Series Coalescer Elements protect critical engine components in CNG/LNG powered vehicles and equipment by removing 99.9% of all aerosols in the 0.3 - 0.6 micron range.

The service elements are available in Grade 8 - Grade 8 filter elements are used when total removal of liquid aerosols and suspended fines is required. Because of its overall performance characteristics, this grade is recommended for CNG applications below 20 Barg.CFE-312 coalescer elements are specially designed for the removal of liquid contaminants from gaseous flows. During operation, dirty, wet CNG is forced through the coalescing media from the inside to the outside, where large droplets fall to the bottom of the housing. Clean CNG gas exits the housing through the outlet port. Oil and water removed from the gas stream accumulates until drained, while dirt particles are trapped and retained on the surfaces of the fibers

Markets:
•Construction
•Power Generation
•Transportation

Applications:
•Alternative Fuel Systems (CNG/LNG)

Features and Benefits:
•Patented coalescing filter removes 99.9% of all aerosols in the 0.3 - 0.6 micron range.
•Prevents costly injector damage and increases operational life of precision engine components.
•Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.

Related Documents

×
Products Maximum Working Pressure (Bar) Flow Capacity (CFM) Flow Capacity (m3/h) Maximum Working Pressure (psi) Material Media Port Connection
FFC-110-06 55 67 @ 500 psig 114 @ 3447 kPa 800 Powder Painted Chromated Aluminum Coalescer grade 06 1/4" NPT x2
FFC-110-10 55 112 @ 500 psig 190 @ 3447 kPa 800 Powder Painted Chromated Aluminum Coalescer grade 10 1/4" NPT x2
FFC-110L-06 55 135 @ 500 psig 229 @ 3447 kPa 800 Powder Painted Chromated Aluminum Coalescer grade 06 1/2" NPT x2
FFC-110L-10 55 224 @ 500 psig 381 @ 3447 kPa 800 Powder Painted Chromated Aluminum Coalescer grade 10 1/2" NPT x2
FFC-112-06 248 315 @ 3600 psig 535 @ 24821 kPa 3600 Anodized Aluminum Coalescer grade 06 1/4" NPT x2
FFC-112-10 248 473 @ 3600 psig 804 @ 24821 kPa 3600 Anodized Aluminum Coalescer grade 10 1/4" NPT x2
FFC-112-SAE-06 248 315 @ 3600 psig 535 @ 24821 kPa 3600 Anodized Aluminum Coalescer grade 06 9/16" SAE x2
FFC-112-SAE-10 248 473 @ 3600 psig 804 @ 24821 kPa 3600 Anodized Aluminum Coalescer grade 10 9/16" SAE x2
FFC-113-06 248 788 @ 3600 psig 1339 @ 24821 kPa 3600 303 Stainless Steel Coalescer grade 06 1/2" NPT x2
FFC-113-10 248 1576 @ 3600 psig 2678 @ 24821 kPa 3600 303 Stainless Steel Coalescer grade 10 1/2" NPT x2
FFC-113-SAE-06 248 788 @ 3600 psig 1339 @ 24821 kPa 3600 303 Stainless Steel Coalescer grade 06 3/4" SAE x2
FFC-113-SAE-10 248 1576 @ 3600 psig 2678 @ 24821 kPa 3600 303 Stainless Steel Coalescer grade 10 3/4" SAE x2
FFC-116N 345 438 @ 5000 psig 744 @ 34474 kPa 5000 316 Stainless Steel Coalescer grade 10 1/4" NPT x2
FFC-110-6-EU 55 67 @ 500 psig 114 @ 3447 kPa 800 Powder Painted Chromated Aluminium Coalescer grade 06 1/4" NPT x2
FFC-110L-6-EU 55 135 @500 psig 229 @ 3447 kPa 800 Powder Painted Chromated Aluminium Coalescer grade 06 1/2" NPT x2
CFE-312 55 67 @ 500 psig 114 @ 3447 kPa 800 Powder Painted Chromated Aluminum Coalescer grade 06 1/4" NPT x2

687854
K23863