CoolTherm® EP-96 Epoxy Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-96 Epoxy Adhesive

CoolTherm® EP-96 Epoxy Adhesive

CoolTherm® EP-96 adhesive is a one-component, thixotropic epoxy adhesive for use in the assembly of electronic components and devices. This adhesive is a modified version of CoolTherm EP-6150 adhesive with enhanced air-release characteristics.

Technical Specifications

  • Color: White Paste
  • Dynamic Viscosity: 145000 cP @ 25°C
  • Specific Gravity: 1.73
  • Cure Time: 30 min @ 121°C, 10 min @ 177°C
  • Hardness: 90 Shore D
  • Thermal Conductivity: 0.6 W/m-K
  • Dielectric Strength: > 19.7 kV/mm, > 500 V/mil

Full Product Description

CoolTherm® EP-96 adhesive is a one-component, thixotropic epoxy adhesive designed for use in the assembly of electronic components and devices. This
adhesive is a modified version of CoolTherm EP-6150 adhesive with enhanced air-release characteristics.

CoolTherm EP-96 adhesive offers good adhesion to a wide variety of substrates, and can be used in demanding high-end device assembly applications.

Features and Benefits:

• Excellent Stability – provides excellent thermal stability; can be used on parts and devices that experience continual operating temperature up to 180°C.
• Fast Cure – rapidly cures at 121°C and 177°C.
• Chemically Resistant – provides excellent resistance to acids and strong bases.
• Non-Sag – thixotropic rheology allows shape to be maintained after dispensing and exhibits minimal flow during curing.

Shelf Life/Storage:

Shelf life is three months when stored at 0°C in original, unopened container. Syringe must be stored in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

Related Documents

×
Products Trade Name
CoolTherm EP-96 CoolTherm EP-96 Epoxy Adhesive

687854
1A0MGR