Pilot Operated Check Valve - Series CPOM | Product Series

Filter by

    No filters selected

Port Connection

Poppet Style

Cracking Pressure

Maximum Operating Pressure (bar)

Coating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Check Valve - Series CPOM

Pilot Operated Check Valve - Series CPOM

Parker's pilot operated check valves series CPOM in sandwich design ensure an easy configuration of stack systems and provide a very good price-performance ratio.

Technical Specifications

  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Actuation Type: Hydraulically
  • Product Series: Check valve
  • Weight: 1.2, 3.1, 7.65, 9.5 kg
  • Body Material: Steel
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: N/A
  • Cracking Pressure: 0.4, 1.5, 2.0 bar
  • Flow Direction: N/A
  • Maximum Flow Rate: 60, 120, 200, 240 L/min
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM, NBR
  • Opening Pressure Ratio: 1:6, 1:13
  • Maximum Operating Pressure: 210, 350 bar

Full Product Description

Pilot operated check valves series CPOM are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provides a very good price-performance ratio.

Depending on the function required, one or two pilot operated check valves are arranged in the ports A and/or B. The free flow direction is always from the valve side to the manifold side.

Function
The check valves open when flowing to the consumer side, where the opposing check valve is hydraulically-mechanically pilot operated simultaneously by a control spool, and thus the return flow is enabled from other consumer sides.

Markets:
• Industrial
• Machine tools
• Rubber & Tire

Features/Benefits
• The valve bodies of the Parker Manapak valve series CPOM are made of steel
• The valve poppet is precisely guided into the steel sleeve and ensures a good seal on the seat
• When the valve poppet is open, the large cross-section allows high flow rates at low differential pressure
• Different control ratios can be chosen with the NG06 and NG10 valves
• Pre-opening for CPOM*HT to achieve smooth opening
• Reliable operation in conventional stack systems
• Very good price-perfomance ratio
• Short delivery time

Applications:
• Tire presses
• Machine tool

Related Documents

×
Products Port Connection Poppet Style Cracking Pressure Maximum Operating Pressure (bar) Coating
CPOM2AAV NG06, CETOP 03 A 1 bar 350 na
CPOM2AA25V NG06, CETOP 03 A 2.5 bar 350 na
CPOM2AA50V NG06, CETOP 03 A 5 bar 350 na
CPOM2AA70V NG06, CETOP 03 A 7 bar 350 na
CPOM2BBV NG06, CETOP 03 B 1 bar 350 na
CPOM2BB25V NG06, CETOP 03 B 2.5 bar 350 na
CPOM2BB50V NG06, CETOP 03 B 5 bar 350 na
CPOM2BB70V NG06, CETOP 03 B 7 bar 350 na
CPOM2DDV NG06, CETOP 03 A, B 1 bar 350 na
CPOM2DD25V NG06, CETOP 03 A, B 2.5 bar 350 na
CPOM2DD50V NG06, CETOP 03 A, B 5 bar 350 na
CPOM2DD70V NG06, CETOP 03 A, B 7 bar 350 na
CPOM3AAV NG10, CETOP 05 A 1 bar 350 na
CPOM3BBV NG10, CETOP 05 B 1 bar 350 na
CPOM3DDV NG10, CETOP 05 A, B 1 bar 350 na
CPOM4AAHTV NG16, CETOP 07 A N/A 350 na
CPOM4BBHTV NG16, CETOP 07 B N/A 350 na
CPOM4DDHTV NG16, CETOP 07 A, B N/A 350 na
CPOM6AAV NG25, CETOP 08 A 1 bar 210 na
CPOM6BBN NG25, CETOP 08 B N/A 210 na
CPOM6BBV NG25, CETOP 08 B 1 bar 210 na
CPOM6DDN NG25, CETOP 08 A, B N/A 210 na
CPOM6DDV NG25, CETOP 08 A, B 1 bar 210 na
CPOM2AA25HTV NG06, CETOP 03 A 1.5 bar 350 na
CPOM2AAHTV NG06, CETOP 03 A 1.5 bar 350 na
CPOM2BBHTV NG06, CETOP 03 B 1.5 bar 350 na
CPOM2DD25HTV NG06, CETOP 03 A, B 1.5 bar 350 na
CPOM2DD70HTV NG06, CETOP 03 A, B 1.5 bar 350 na
CPOM2DDHTV NG06, CETOP 03 A, B 1.5 bar 350 na
CPOM2DDHTV1P NG06, CETOP 03 A, B 1.5 bar 350 ZnNi
CPOM3AAHTV NG10, CETOP 05 A 1.5 bar 350 na
CPOM3BBHTV NG10, CETOP 05 B 1.5 bar 350 na
CPOM3DDHTV NG10, CETOP 05 A, B 1.5 bar 350 na
CPOM2BBHTV1P NG06, CETOP 03 B 1.5 bar 350 ZnNi
CPOM2DD25HTV1P NG06, CETOP 03 A, B 1.5 bar 350 ZnNi
CPOM3DDHTV1P NG10, CETOP 05 A, B 1.5 bar 350 ZnNi

687854
687478