Depth-Clear Activated Carbon Lenticular Filter | ParkerIN

Depth-Clear Activated Carbon Lenticular Filter | Product Series

Filter by

    No filters selected

Adapter

Cells

Formulation

Gasket

Grade

Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Depth-Clear Activated Carbon Lenticular Filter

Depth-Clear Activated Carbon Lenticular Filter OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Full Product Description

The Depth-Clear activated carbon lenticular filter has highly porous, activated, carbon-cellulose fibers and a cationic resin for efficient absorption of color, hazes, proteins, and bioburden. The unique formulation process creates filter media with exceptionally high void volume. The resin-bonded, carbon-cellulose media eliminates many of the common process and safety issues associated with bulk-activated carbon.
These filters have two grades of carbon, 1062 and 1064, both of which help optimize retention and flow properties. The automated production process provides consistent filtration performance and quality. The filters provide up to 38 ft² of surface area per module.
Features/Benefits:
• Carbon-integrated media design virtually eliminates carbon dust
• Exceptionally high void volume for efficient decolorization and purification of process fluids
• Decreased processing time compared to bulk-activated carbon systems
• Lenticular filters that are easy to handle and install, allowing for quick and easy replacement
• Manufactured in an ISO 9001:2008-certified quality system environment
• Available in dual-layer format
Applications:
• Antibiotic decolorizing
• Blood fractionation
• Catalyst removal
• Deodorization of beverages and fruit juices
• Decolorization of fine chemicals, perfumes, spirits, wine, cider, and silicone oil
• Dechlorination of water
• Detergent removal
• Endotoxin removal

Related Documents

×

687854
679945