(Diesel Driven) Centrifugal Pump | ParkerIN

(Diesel Driven) Centrifugal Pump | Product Series

Filter by

    No filters selected

Motor Type

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

(Diesel Driven) Centrifugal Pump

(Diesel Driven) Centrifugal Pump

Our pump is especially engineered for oilfield applications and can be used as as a feed pump for our filtration units.

Technical Specifications

  • Brand: Twin Filter
  • Product Type: Filtration
  • Industry Application: Service Company
  • Length: 8.5 ft, 2.6 m
  • Width: 3.9 ft, 1.2 m
  • Height: 5.74 ft, 1.75 m
  • Weight: 3086 lb / 1400 kg
  • Pump Type: Self priming pump; Gorman Rupp, Super U-serie, flowrate 15.5 bbl / 150 m3 /hr @ 1800 rpm SG1

Full Product Description

Parker Twin Filter designs and manufactures diesel driven Pump Skids especially engineered for oilfield applications. The pump can be used as feed pump to our filtration units. The diesel driven pump is built in an offshore proof DNV certified frame including manual dry clutch, day tank, forklift pockets, lifting slings, drip pan and motor protection guard. The unit is designed for easy and reliable operation and requires minimum maintenance.

Benefits/Features:
• Offshore proof, build in a skid with roof
• Easy and reliable operation.
• Minimum maintenance.
• Overspeed shut down valve.
• Spring Starter
• Engine protection

Applications:
• Completion fluids
• Gravel pack fluids
• Work over fluids
• Waste water
• Frac fluids
• Produced water
• Sea water

Options:
• Water cooled engine.
• Air starter
• Electrical starter
• Flanged or Camlock connections
• Spark arrestor
• Other sizes 6 x 6
• Zone II classified
• Combination units in one frame
• Electrical driven

Related Documents

Literature and Reference Materials
Oil and Gas Drilling Brochure
×
Showing 1 to 6 of 6 entries

687854
702106