Double wiper seal Prädifa series AV, Ultrathan® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Double wiper seal Prädifa series AV, Ultrathan® Double wiper seal Prädifa series AV, Ultrathan®

Double wiper seal Prädifa series AV, Ultrathan®

Wiper seal, double-acting, with dirt shield and integrated sealing lip, which reduces the residual oil film. Venting function included.

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -35 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)

Full Product Description

The Ultrathan® AV double wiper seal serves to prevent ingress of dust, dirt, sand and swarf into hydraulic cylinders. The dirt shield formed on the wiper prevents moisture from migrating underneath the wiper into the groove, thus preventing corrosion which frequently occurs in the groove. The good wiping effect is achieved by the special design of the wiper lip. The proven Ultrathan® P5008 compound stands for high abrasion resistance, minor permanent deformation, and robustness against external mechanical impact. Due to the press fit in the groove and a pressure relief hole the risk of the wiper being extruded from the cylinder housing is minimized.

• Robust seal profile for harshest operating conditions.

• Extreme wear resistance.

• Suitable for fully automatic installation

• Product geometry prevents dirt deposits at the front face of the cylinder.

• Simple fabrication of the housing.

Range of application:

The AV wiper seal is used in hydraulic cylinders and is particularly well-suited for mobile applications.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
AV4048P5008 40 48 7.75 4 -35 100 P5008
AV4553P5008 45 53 7.75 4 -35 100 P5008

687854
687424