Dump Valve - 07T (Standard) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dump Valve - 07T (Standard)

Dump Valve - 07T (Standard)

07T modular standard dump valve automatically shuts upstream pressure and exhausts the downstream pressure when the pilot pressure is released.

Technical Specifications

  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: Solenoid
  • Maximum Inlet Pressure Rating: 200 psig, 13.8 bar
  • Minimum Operating Pressure: 30 psig, 2.1 bar
  • Maximum Flow Rate: 110 SCFM, 52 m3/hour
  • Port Type: BSPP, NPT
  • Port Size: 1/2 inch
  • Maximum Ambient Temperature: 120 °F, 49 °C
  • Input Voltage: 120 VAC, 24 VDC
  • Electrical Connection: 22mm 3-Pin (DIN 43650 Form B) or 2-Pin M12
  • Weight: 3.75 lb, 1.7 kg
  • Specifications Met: n/a

Full Product Description

The Parker 07T Global Dump Valve efficiently manages pressure by safely and quickly exhausting pneumatic energy in an industrial environment. The quick dump valves are high flow, normally closed, 3-port, 2-position directional control valves. Upon energizing the solenoid, inlet air is applied to the top of the piston. The piston pushes against the spring and opens the main valve, providing full air flow to the downstream. When the solenoid is de-energized, the main valve closes, allowing downstream air to exhaust rapidly through the bottom plug.  The bottom plug is tapped so exhaust may be piped away or fitted with a muffler/silencer. The 07T can be mounted using a modular connector to other 07 series air preparation products. 

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Safely and quickly exhaust pneumatic energy
• Modular design with integrated ports
• Robust & lightweight aluminum construction
• 3 way 2 function automatically dumps downstream pressure on the loss of pilot signal
• High flow & exhaust capacity
• Solenoid or air pilot operation options
• Silencer included

Applications:
• Assembly, production lines

Related Documents

×
Products

687854
687577