Polyurethane Hose - 83FR | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyurethane Hose - 83FR

Polyurethane Hose - 83FR

Flame Resistant 83FR Polyurethane Hose is Parker’s most durable, multipurpose flame retardant hose for air and water. It is MSHA accepted and often used in robotic welding applications.

Technical Specifications

  • Design Factor: 4
  • Cover Color: Black, Blue, Brown, Gray, Green, Red
  • Media: Air, Water
  • Maximum Operating Pressure: 300 psi, 2.1 MPa, 21 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Specifications Met: MSHA, SAE J517 (non-conductivity), UL 94 (HB)
  • Compatible Fitting: 56 Series, 82 Series
  • Weight: 0.04 to 0.19 lb/ft, 0.06 to 0.28 kg/m
  • Inside Diameter: 3/16 to 3/4 inch, 5 to 19 mm
  • Application: Pneumatics, Robotics
  • Hose Inner Tube Material: Specially Formulated Polyurethane
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Minimum Bend Radius: 1 to 3-1/2 inch, 25 to 89 mm
  • Vacuum Pressure Rating: n/a
  • Outside Diameter: 0.39 to 1.04 inch Nominal, 9.8 to 26.4 mm

Full Product Description

Parflex DuraGard™ thermoplastic hose features weld spatter resistance, ease of flex, and a compact bend radius. It is available in twin-line and multi-line configurations, as well as multiple jacket colors to allow for quick identification. The specially formulated polyurethane tube and the flame and weld spatter resistant cover create an ideal, long-lasting solution for fluid handling applications. Review the literature listed under the Product Support tab for more information regarding the DuraGard™ Flame Resistant Polyurethane hose.

Markets:  
• Fluid Handling
• Industrial Pneumatic
• Construction

Features/Benefits:
• Weld spatter resistant for added protection
• Excellent flexibility
• Excellent abrasion resistance allowing for a long-lasting, multipurpose hose
• Compact bend radius for ease of installation and usage
• Twinline hose or multi-line hose constructions available to meet specific application requirements
• Multiple jacket colors available for quick identification

Applications:
• Air hose
• Water hose
• Robotic welding

Certifications/Compliance:
• MSHA compliant cover
• Meets SAE J517 electrical standards (non-conductivity)
• UL94HB compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Color
83FR-4-BLU-RL 1/4 Blue
83FR-6-BLU-RL 3/8 Blue
83FR-8-BLU-RL 1/2 Blue
83FR-12-BLU-RL 3/4 Blue
83FR-4-BLK-RL 1/4 Black
83FR-6-BLK-RL 3/8 Black
83FR-8-BLK-RL 1/2 Black
83FR-12-BLK-RL 3/4 Black
83FR-4-GRA-RL 1/4 Gray
83FR-6-GRA-RL 3/8 Gray
83FR-8-GRA-RL 1/2 Gray
83FR-12-GRA-RL 3/4 Gray
83FR-4-RED-RL 1/4 Red
83FR-6-RED-RL 3/8 Red
83FR-8-RED-RL 1/2 Red
83FR-12-RED-RL 3/4 Red
83FR-4-GRN-RL 1/4 Green
83FR-6-GRN-RL 3/8 Green
83FR-8-GRN-RL 1/2 Green
83FR-12-GRN-RL 3/4 Green
83FR-10-BLK-RL 5/8 Black
83FR-10-BLU-RL 5/8 Blue
83FR-10-BRN-RL 5/8 Brown
83FR-10-GRA-RL 5/8 Gray
83FR-10-GRN-RL 5/8 Green
83FR-10-RED-RL 5/8 Red
83FR-3-BLK-RL 3/16 Black
83FR-3-BLU-RL 3/16 Blue
83FR-3-BRN-RL 3/16 Brown
83FR-3-GRA-RL 3/16 Gray
83FR-3-GRN-RL 3/16 Green
83FR-3-RED-RL 3/16 Red

687854
687563