Ethylene Acrylate 75 Durometer O-Ring, Internally Lubed, Transmission Applications (AE153-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ethylene Acrylate 75 Durometer O-Ring, Internally Lubed, Transmission Applications (AE153-75)

Ethylene Acrylate 75 Durometer O-Ring, Internally Lubed, Transmission Applications (AE153-75)

Parker's ethylene acrylate (AEM) O-rings are very compatible with oils and gases.

Technical Specifications

  • Polymer Material Options: Ethylene Acrylate Rubber (AEM)
  • Trade Name: 12917
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 325 °F
  • Durometer: 75 Shore A
  • For Fluid Type: Oil
  • Industry: Automotive
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: Yes
  • Color: Black

Full Product Description

Parker's Ethylene acrylate is a terpolymer of ethylene and methyl acrylate with the addition of a small amount of carboxylated curing monomer. Ethylene acrylate rubber is not to be confused with polyacrylate rubber (ACM).

• Heat resistance
• Up to 149°C (300°F) with shorter life up to 163°C (325°F)
• Cold flexibility
• Between -29°C and -40°C (-20°F and -40°F)
• Chemical resistance
• Ozone
• Oxidizing media
• Moderate resistance to mineral oils

Not compatible with:
• Ketones
• Fuels
• Brake fluids
• This product series was formerly known as Wynn's Precision compound 12917
• Used for Internally Lubed, Transmission Applications

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519