Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
EPDM O-ring with focus on automotive, chemical processing and general industrial applications, black.
Training |
---|
Basic Technical Glossary -- seal technology training |
Introduction to Sealing -- seal technology training |
Parker´s O-Ring Selector Video |
Compliance, Certifications & Safety |
---|
How to read a test report |
Prop 65 General Statement |
Selector Guides |
---|
Healthcare and Life Sciences Solutions - Medical Devices Manufacturing Products |
O-Ring Selector Tool (Metric) |
Communities, Blogs & Industry Links |
---|
O-Rings Knowledge Base |
Products | Inside Diameter (mm) | Cross Section Width |
---|---|---|
020442E0529 | 183.52 | 6.99 mm |
060388E0529 | 17.4 | 2.5 mm |
061297E0529 | 9.5 | 2 mm |
020123E0529 | 29.82 | 2.62 mm |
020138E0529 | 53.64 | 2.62 mm |
020222E0529 | 37.69 | 3.53 mm |
060401E0529 | 4.5 | 1 mm |
020011E0529 | 7.65 | 1.78 mm |
020013E0529 | 10.82 | 1.78 mm |
020015E0529 | 14 | 1.78 mm |
020017E0529 | 17.17 | 1.78 mm |
060065E0529 | 12 | 2 mm |
060511E0529 | 140 | 3 mm |
061035E0529 | 5 | 2.5 mm |
020113E0529 | 13.94 | 2.62 mm |
020116E0529 | 18.72 | 2.62 mm |
060135E0529 | 14.3 | 2.4 mm |