Ethylene Propylene Rubber O-Ring, 70 Shore A, General Industrial and Consumer Applications (Prädifa Series E9330-70) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ethylene Propylene Rubber O-Ring, 70 Shore A, General Industrial and Consumer Applications (Prädifa Series E9330-70)

Ethylene Propylene Rubber O-Ring, 70 Shore A, General Industrial and Consumer Applications (Prädifa Series E9330-70)

EPDM O-Ring with focus on heating ventilation air conditioning (HVAC) and refrigeration, consumer, general industrial and hydrogen applications, black.

Technical Specifications

  • Inside Diameter: n/a
  • Cross Section Width: n/a
  • Industry: General Industrial
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Durometer: 70 Shore A
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: E9330-70, E9330

Full Product Description

The Parker Prädifa ethylene propylene rubber E9330-70 is suitable for a wide range of applications.

Special Features:
• Very good mechanical robustness
• Excellent resistance against water/glycol and acids, cleaning agents, many polar solvents
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Steam
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• R134a
• HFO1234yf
• Hydrochloric acid (3-molar)
• Hydrochloric acid (concentrated)
• Acetic acid (1-molar)
• AdBlue® urea / water (32,5/67,5)
• Ammonia 33%
• Methanol
• Ethanol
• Methyl-ethyl-ketone (MEK)
• Acetone
• DOT-4
• HEPG / Polyalkylene glycols
• HFC (Water/polyglycol)
• Ozone
• Hydrogen 

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020449E9330 253.37 6.99 mm
062469E9330 190 10 mm

687854
687424