Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E0540-80) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E0540-80)

Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E0540-80)

EPDM O-ring with focus on automotive, chemical processing, power generation and general industrial applications, black.

Technical Specifications

  • Inside Diameter: 0.7 to 2965 mm, 0.028 to 116.732 inch
  • Cross Section Width: 0.5 to 20 mm, 0.020 to 0.787 inch
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Durometer: 80 Shore A
  • For Fluid Type: Broad Range
  • Industry: Other / Specialist
  • Specifications Met: WL 5.5802, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: E0540-60, E540, E0540

Full Product Description

The Parker Prädifa ethylene propylene rubber E0540-80 is suitable for a wide range of applications.

Special features:
• Very good mechanical robustness
• Excellent resistance against water/glycol and acids
• Long life time

Chemical resistance to:
• Air (oil-free)
• Water vapour
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• R134a
• HFO1234yf
• Hydrochloric acid (3-molar)
• Hydrochloric acid (concentrated)
• Acetic acid (1-molar)
• AdBlue® urea / water (32,5/67,5)
• Ammonia 33%
• Methanol
• Ethanol
• Methyl-ethyl-ketone (MEK)
• Acetone
• DOT-4
• HEPG / Polyalkylene glycols
• HFC (Water/polyglycol)
• Ozone

Related Documents

×

687854
687424