FFC-112L SAE-10 - FFC-110 Compressed Air & Gas Filters - Up To 800 PSIG | ParkerIN

FFC-110 Compressed Air & Gas Filters - Up To 800 PSIG | #FFC-112L SAE-10

FFC-112L SAE-10

FFC-110 Compressed Air & Gas Filters - Up To 800 PSIG | #FFC-112L SAE-10

Finite's inline compressed natural gas FFC-112 filter Series features a light weight robust construction and is is designed to protect critical engine components from contaminants in CNG fuel.


Technical Specifications

  • Micron Rating (µm): 1
  • Filter Rating (%): 99.50%
  • Bowl Type: Long
  • Thread Type: SAE-6
  • Port Connection (inch): 3/8"- SAE-6
  • Maximum Flow Rate (cfm): 473 at 3600 PSIG
  • Filter Type: Coalescer
  • Head Material: Aluminum
  • Bowl Type: Aluminum
  • Plating Type: Anodized
  • Seal Material: Fluorocarbon
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Maximum Operating Pressure: 3600 psig, 248 barg
  • Drain Port Size: No Drain
  • Weight: 1.5 to 1.9 lb depending on configuration., 0.68 to 0.9 kg depending on configuration.
  • Optional Accessories: Mounting Bracket Kit (MB-2S)
  • Compatible Element: FFC-112 Replacement Element Series
  • Brand: Finite
  • Width: 2.28 inch, 57.8 mm
  • Height: 4.75 to 8.48 inch depending on configuration., 121 to 215 mm depending on configuration.
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: CNG onboard
  • Specifications Met: ECE R110

Item Information

FFC-112 Filter Feature:

• CNG, alternative fuel applications
• Pressures to 3600 PSIG
• Aluminum construction
• Coalescing filter elements available

Parker's Finite Filter Operation's FFC-112/FFC-112L Filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are often used onboard compressed natural gas (CNG) vehicle systems to prevent contaminants in the fuel tank from getting into the engine, protecting critical engine components, like fuel injectors.

Parker's varied media choices remove up to 99.97% of both solid and liquid aerosols, and contaminants as small as 0.01 microns in size. The filter housings and the replaceable elements used in this product line have an extremely robust construction, specially designed for use in system pressures up to 3600 psig. Two housing lengths ( standard, and L= long bowl) and connections 1/4” NPT and SAE-6 thread types; temperatures up to 221°F(105°C), and flows up to 473 SCFM at 3600 PSIG.

Filter Housing Features

• The machined aluminum heads bowls make then compatible with speciality gases such as compressed natural gas. This macines housing design eliminaets the problem of porosity often present with housings made by die casting.

• Threaded mounting holes on top of filter head allow for easy attachment to various vehicle bracket designs

• Engraved flow direction indicators in filter's head notifies the user of proper flow direction.

• The completed assembly is a black anodized aluminum which will allow the filter to stand-up to harsh on-board vehicle conditions.

• Each housing is fitted with a 1/8" NPT drain port with a brass petcock manual drain which allowsfor easy removal of liquid contamination.

• Bowls are designed to be easily tightened or loosened with a strap wrench.

Filter Element Features

Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement.

Available are coalescing grades with 95% to 99.97% efficiency and pleated or UNI-CAST coalescing media designs.

Each element is secured to the head using a center rod and end cap holding the element in place.

Each element is constructed with an external retainer for added durability.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
688031