Power Plant Lab - Parker Kittiwake | #FG-K4-600-KW


LOADING IMAGES
FG-K4-600-KW

Power Plant Lab - Parker Kittiwake | #FG-K4-600-KW

The Parker Deisel Power Plant Lab is aimed specifically at diesel power plant installations in remote and often inhospitable locations


Technical Specifications

  • Lubricant: Diesel
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Technology: Hydraulics, Filtration
  • Product Type: Condition Monitor
  • For Fluid Type: Fuels, Lube Oil
  • Product Style: Viscosity Sensor, Density Sensor, Moisture Sensor, Total Base Number (TBN) Sensor, Insolubles Sensor, Particle Detector/Counter
  • Sensing Method: Multiple
  • Specifications Met: CE Certification

Item Information

Deisel Power Plant Lab

The Deisel Power Plant Lab is a high spec system consisting of a wall mounted cabinet containing a suite of core electronic QC tests lubricants and residual fuel oils. Supplied branded under contract for the Wärtsilä Power Plant Division this is also available directly from Parker Kittiwake. Of rugged design and suitable for long term use in harsh environments, all equipment is simple to use and ideal for operation by ships engine room crew.

• Viscosity, unheated to 40°C, heated to 40°C & 50°C, 20 - 500 cSt @ 40°C
• Water in Oil - 0 - 3000 ppm, 0 - 6000 ppm, 0 - 1 %
• BN - 0 - 90 (or TAN as optional purchase)
• Residual fuel Compatibility - qualitative
• Density - 0.8 - 1.10 RD
• Salt - go/no go
• Insolubles - 0 - 2.5 %
• Pour Point - >0°C
• TAN - 0 - 3, 0 - 6 (or BN option)

The ability to test oil and fuel on-site, at the point of use, enables you to conduct oil and bunker fuel analysis quickly and easily. Detecting out-of-spec fuels or lubricants can identify potential problems before equipment damage occurs. Supplied with EasySHIP reagent systems to minimise transportation costs (See also Parker Kittiwake Bunker sampling and sample storage equipment).

• Fast accurate results for multiple oil and fuel parameters
• Determine fuel quality and quantity during the bunkering process.
• Make informed maintenance decisions around your major lubricants
• Identify contamination in time to act.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
C89472