DIGI Plus Oil Test Kits | #FG-K6-101-KW+


LOADING IMAGES
FG-K6-101-KW+

DIGI Plus Oil Test Kits | #FG-K6-101-KW+

The DIGI+ range of test kits enable rapid on-site monioring of critical oil parameters in remote and marine applications, including base number, acid number, viscosity comparison, plus water, salt and insoluble contamination.


Technical Specifications

  • Function: Water
  • Options: Water in Oil (DIGI+)
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Transportation, Oil & Gas
  • Technology: Filtration
  • Product Type: Condition Monitoring
  • For Fluid Type: Mineral and synthetic fluids compatible: Lubricant oils, hydraulic oils, distillate fuels, and Bio-based fuels. 
  • Features: Fast and effective onsite/Onboard test to measure water-in-oil and/or BN (base number) 
  • Accessories Included: Carry case, syringes, reagents, goggles, instructions, 50 tests.
  • Sensing Method: Electrical sense element
  • Sensing Range: Water-in-oil: 0.02% to 1%, 0.1% to 10%, 0.1% to 20%, 200 ppm to 10000 ppm, 100 ppm to 300 ppm<br/>Base number: 1 to 150 BN
  • Accuracy: Water-in-oil: 0.1% up to 1%, then  ± 1% above 1%<br/>Base number: ± 5 BN or 10 % (whichever is greater)
  • Cycle Time: Water-in-oil: 180 seconds<br/>Base number: 120 seconds
  • Electrical Requirements: Internal USB rechargeable battery (micro-USB: 5 V 100 mA minimum)
  • Connection Type: n/a. Manually fed samples
  • Flow Rate: n/a. Manually fed samples
  • Communication Interface: Display with backlight and keypad. Computer interface application.
  • Sensor Connection: Micro-USB
  • Signal Output: Display computer measurement memory download and setup interface
  • Operating Pressure: n/a. Manually fed samples
  • Operating Temperature: 10 to 45 °C Ambient
  • Ingress Protection Rating: IP44
  • Weight: 0.2 kg
  • Size: 76 x 112 mm (Diameter x Height)
  • Wetted Material: FKM and glass reinforced plastic

Item Information

Parker’s DIGI Plus oil test kits provide a condition monitoring tool enabling operators to make informed operational and maintenance decisions about critical plant and equipment. The ability to test on-site at the point of use enables engineers and facilities managers to conduct oil analysis quickly and easily. Detecting out-of-spec fuels and lubricants can identify potential problems before they become critical.

Central to these kits is the DIGI Cell from Parker, which has become the favoured test method for on-site and on-board oil condition monitoring since its introduction in 1993. This was further enhanced with non-hazardous for shipping reagents. Based on extensive experience and feedback from working with marine experts worldwide, Parker created the improved DIGI Plus.

The DIGI Plus added features to make testing easier and more accurate, especially when used in challenging conditions:

• Lightweight
• Backlit display and enhanced keypad
• On-screen step-by-step instructions
• Test result storage and PC download
• Rechargeable battery

Fully portable for use on-board or in the field, test kits are extremely robust, durable and easy to use. The DIGI+ kit contains a test cell together with all necessary reagents and equipment for an easy to use, economical test. Choose from a range of equipment and parameters to use either individually or combined as a single test kit.

Water-in-Oil using DIGI+

• Prevent corrosion, cavitation, or failure of machinery by detecting water in oil, before any damage occurs
• Minimize instability of additive packages and damaging microbe growth by monitoring oil

Saltwater contamination

• Eliminate rapid corrosion in lube oil, fuel or hydraulic systems by checking for the presence of salt
• Provides rapid indication of the presence of salt, even if all the water has been evaporated

Base Number using DIGI+

• Avoid fouling within the engine and corrosion of engine components by monitoring the Base Number (BN) of lubricating oils

Acid Number (AN)

• Measure both the weak organic and strong inorganic acids present within an oil to indicate oil oxidation from 0 to 6 AN due to time or operating temperature
• Simple-to-use drop test. The result is shown by a colour change, providing easily interpretable results

Viscosity

• Widely regarded as an oil’s most important characteristic; showing the oil’s resistance to flow and the strength of the oil film between surfaces
• The Viscostick gives a simple go/no go result. Typically, it will detect 5-10% distillate fuel dilution of an SAE 30 to 40 engine oil as well as increases in viscosity due to oil contamination.
• Measuring oil viscosity provides early detection of contamination, fuel ingress and shear thinning
• Simple, cost-effective equipment requiring no consumables

Insoluble Contamination

• The major contributor is from combustion products, fuel ash, carbon and partially oxidised fuel plus a small contribution of oil oxidation products and spent lubricant additive

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Products

Parker’s range of sampling and storage products are designed to get a representative sample for testing in the DIGI+ range of test kits. Also view other products such as the Oil Test Centre for complete testing of fuels and lubricants. Parker also offer sensors in the condition monitoring range – such as FCS, MWDS and offline FWM+ or pqL, to develop a much deeper understanding of health and operating parameters of the machine. See the recommended product section for more details.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
C89472