Flocksil® 1501 (SF) Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flocksil® 1501 (SF) Adhesive

Flocksil® 1501 (SF) Adhesive

Flocksil® 1501 (SF) polyurethane adhesive is used to adhere polyester or polyamide flock fibers to a variety of uncured and semi-cured elastomers. When used in combination with a surface treatment, it can be used for flocking of a variety of TPEs.

Technical Specifications

  • Base: Solvent Base
  • Color: Brown Liquid
  • Dynamic Viscosity: 20 to 100 cP @ 77°F (25°C), 15 to 30 sec @ 68°F (20°C), 4 mm DIN cup
  • Density: 0.93 to 0.97 g/cm3, 7.76 to 8.01 lb/gal
  • Percent Solids by Weight: 45 to 49
  • Flash Point: 20 °C, 69 °F

Full Product Description

Flocksil® 1501 (SF) adhesive is a polyurethane adhesive used to adhere polyester or polyamide flock fibers to a variety of uncured and semi-cured elastomers. When used in combination with a surface treatment, Flocksil 1501 (SF) adhesive can be used for flocking of a variety of thermoplastic elastomers (TPE).

Flocksil 1501 (SF) flock adhesive will react and cure with moisture; however, an elevated temperature cure is required to optimize adhesion and performance properties.

Features and Benefits:

• Durable – provides a flexible, abrasion-resistant cured film.
• Excellent Adhesion – provides excellent adhesion to a wide ariety of substrates and types of flock.
• Process Compatible – can be catalyzed to achieve faster cure time; provides extended working time at room temperature (>20 hours, 50% RH).

Elastomers:

•Styrene-butadiene (SBR)
•Polychloroprene (CR)
•Nitrile (NBR)
•EPDM Polymers

Shelf Life/Storage:

Shelf life is six months from date of manufacture when stored by the recipient in a well ventilated area below 25°C (77°F) in original, unopened container. During transportation to the customer, the temperature restriction does not apply.

After opening and while removing contents, protect adhesive from excessive exposure to moisture by using dry nitrogen as an inert cover. Do not leave container open.

Related Documents

×
Products Trade Name
Flocksil 1501 (SF) Flocksil 1501 (SF) Flock Adhesive

687854
1A0MGT