Fluorocarbon 75 Durometer O-Ring, Low Compression (VW076-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 75 Durometer O-Ring, Low Compression (VW076-75)

Fluorocarbon 75 Durometer O-Ring, Low Compression (VW076-75)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • For Fluid Type: Broad Range
  • Industry: None
  • Maximum Operating Temperature: 400 °F
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Color: Brown
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Internally Lubricated: No
  • Region of Origin: North America
  • Specifications Met: None
  • Durometer: 75 Shore A

Full Product Description

Parker’s Fluorocarbon 75 Durometer O-Ring VW076 has excellent compression set resistance coupled with the wide chemical resistance expected for a viton type material


Chemical Resistance:

• Mineral oil and grease

• Nonflammable hydraulic fluids (HFD)

• Silicone oils and greases

• Aliphatic hydrocarbons (propane, butane, natural gas)

• Aromatic hydrocarbons(benzene, toluene)

• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)

• Gasoline 

• High vacuum – low permeability 

• Ozone, weather, and aging resistance


Not Recommended for

• Glycol based brake fluids 

• Ammonia gas, amines, alkalis 

• Superheated steam

• Low molecular weight organic acids (formic and acetic acids)


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance. 

Related Documents

×

687854
687519