Fluorocarbon 80 Durometer O-Ring, Base Resistant, RGD, Black (VP309) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 80 Durometer O-Ring, Base Resistant, RGD, Black (VP309)

Fluorocarbon 80 Durometer O-Ring, Base Resistant, RGD, Black (VP309)

Parker’s Base Resistant Elastomer (BRE-FKM), offers low temperature flexibility as low as -10°F and provides resistance to a broad range of fluids while still maintaining cost effectiveness.

Technical Specifications

  • Minimum Operating Temperature: -10 °F
  • Maximum Operating Temperature: 400 °F
  • Industry: Oil & Gas
  • Region of Origin: North America
  • Internally Lubricated: No
  • Specifications Met: ISO 23936-2 RGD
  • Durometer: 80 Shore A

Full Product Description

Parker’s Base Resistant Elastomer (BRE-FKM), offers low temperature flexibility as low as -10°F and provides resistance to a broad range of fluids while still maintaining cost effectiveness.

Certifications include:
• ISO 23936-2 RGD

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Aerospace fuel systems and engine oil systems
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance
• Amines, bases, and high pH fluids


Not compatible with:
• Glycol based brake fluids
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519