Fluorocarbon 95 Durometer O-Ring (V1238-95) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 95 Durometer O-Ring (V1238-95)

Fluorocarbon 95 Durometer O-Ring (V1238-95)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Durometer: 95 Shore A
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Broad Range
  • Industry: Oil & Gas
  • Specifications Met: NORSOK, NORSOK-RGD, API 6A, NACE
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's Fluorocarbon 95 Durometer O-Ring, (V1238-95) Fluorocarbon offers high pressure extrusion resistance for severe Oil & Gas applications.  

• Heat resistance - Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility - Down to -26°C (-15°F) for static applications

Certifications include
• 2 % H2S Resistant per ISO 23936-2

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content) and Diesel
• Very good ozone, weather and aging resistance
• Methanol, Zinc Bromide

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519