Fluorocarbon O-Ring, 60 Shore A, Broad Applicability (Prädifa Series V0763-60) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 60 Shore A, Broad Applicability (Prädifa Series V0763-60)

Fluorocarbon O-Ring, 60 Shore A, Broad Applicability (Prädifa Series V0763-60)

FKM O-ring for automotive and industrial applications, wide chemical resistance, brown.

Technical Specifications

  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V0763, V763, V763-60
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 60 Shore A
  • Industry: General
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Brown
  • Inside Diameter: 0.7 to 996 mm
  • Width: 0.5 to 9.5 mm

Full Product Description

The Parker Prädifa fluorocarbon rubber V0763-60 is suitable for a wide range of applications.

Special Features:
• Good cold flexibility
• Good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no.1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Inside Diameter (mm) Width (mm)
020218V0763 31.34 3.53
061807V0763 136.53 1.78

687854
687424