Fluorocarbon O-Ring, 70 Durometer (VB185-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 70 Durometer (VB185-70)

Fluorocarbon O-Ring, 70 Durometer (VB185-70)

Parker's fluorocarbon (FKM, FPM) O-rings are very compatible with fuels.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V0494, V0834
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Durometer: 70 Shore A
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Acids
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's Fluorocarbon O-Ring, 70 Durometer (VB185-70) Fluorocarbon has increased chemical resistance over traditional fluorocarbon materials.  Chemical resistance is expanded to Nictric, Sulfuric Acid, Ammonium Hydroxide Acid, Phosphoric Acid and Hydrochloric Acids.

• Heat resistance — Up to 204°C (400°F)
• Cold flexibility — Down to -26°C (-15°F) static  and -18°C (0°F) dynamically

Chemical resistance
• Acid resistance
• Steam resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• Very good ozone, weather and aging resistance

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519