Fluorocarbon O-Ring, 75 Shore A, Automotive Applications (Prädifa Series V8935-75) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 75 Shore A, Automotive Applications  (Prädifa Series V8935-75)

Fluorocarbon O-Ring, 75 Shore A, Automotive Applications (Prädifa Series V8935-75)

FKM O-ring, excellent low temperature behaviour, improved water/glycol and oil resistance, black.

Technical Specifications

  • Inside Diameter: n/a
  • Cross Section Width: n/a
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -45 °C, -49 °F
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Durometer: 75 Shore A
  • For Fluid Type: Broad Range
  • Industry: Automotive, General Industrial
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: V8935-75, V8935

Full Product Description

The Parker Prädifa fluorocarbon rubber V8935-75 is suitable for water-glycol and deep temperature applications.

Special Features:
• Very good resistance to water/glycol
• Excellent mechanical robustness
• Very good deep temperature behaviour
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water vapour
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1 / ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Inside Diameter (mm) Width (mm)
060595V8935 24 2.5

687854
687424