Fluorocarbon O-Ring, 75 Shore A, Broad Applicability (Prädifa Series V0747-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 75 Shore A, Broad Applicability (Prädifa Series V0747-75)

Fluorocarbon O-Ring, 75 Shore A, Broad Applicability (Prädifa Series V0747-75)

FKM O-ring for a broad range of markets and applications, wide chemical resistance, black.

Technical Specifications

  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V0747, V747, V747-75
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 75 Shore A
  • For Fluid Type: Broad Range
  • Industry: General Industrial
  • Specifications Met: BAM, DIN EN 549, EN 682, ADI-free, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Inside Diameter: 0.7 to 996 mm
  • Cross Section Width: 0.5 to 9.5 mm

Full Product Description

The Parker Prädifa fluorocarbon rubber V0747-75 is suitable for a wide range of applications. The gas permeability is very low and similar to butyl rubber.

Special Features:
• Very good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×

687854
687424