Fluorocarbon O-Ring, 75 Shore A, Automotive Applications (Prädifa Series V3736-75) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 75 Shore A, Automotive Applications (Prädifa Series V3736-75)

Fluorocarbon O-Ring, 75 Shore A, Automotive Applications (Prädifa Series V3736-75)

FKM O-ring, for fuel injector systems, very good cold flexibility, black.

Technical Specifications

  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V3736, V3637-75
  • Thermal Application Type: High Temperature (260 to 400°F), High Temperature (125 to 200°C)
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 75 Shore A
  • For Fluid Type: Broad Range
  • Industry: Automotive
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: Black
  • Inside Diameter: 0.7 to 996 mm
  • Width: 0.5 to 9.5 mm

Full Product Description

The Parker Prädifa fluorocarbon rubber V3736-75 is suitable for automotive applications where a very good cold flexibility is required.

Special Features:
• Very good cold flexibility
• Very good mechanical rebustness
• Good resistance to gap extrusions
• Good life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Inside Diameter (mm) Width (mm)
020145V3736 64.77 2.62
020148V3736 69.52 2.62
020150V3736 72.69 2.62
020151V3736 75.87 2.62
020332V3736 59.69 5.33

687854
687424