Fluorocarbon O-Ring, 75 Shore A, Automotive and Chemical Applications (Prädifa Series V3642-75) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 75 Shore A, Automotive and Chemical Applications (Prädifa Series V3642-75)

Fluorocarbon O-Ring, 75 Shore A, Automotive and Chemical Applications (Prädifa Series V3642-75)

FKM O-ring with improved media resistance, black.

Technical Specifications

  • Industry: Chemical Processing
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V3642, V3642-75
  • Thermal Application Type: High Temperature (260 to 400°F), High Temperature (125 to 200°C)
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 75 Shore A
  • For Fluid Type: Broad Range
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: Black
  • Inside Diameter: 0.7 to 996 mm
  • Width: 0.5 to 9.5 mm

Full Product Description

The Parker Prädifa fluorocarbon rubber V3642-75 is suitable for applications with demanding media.

Special Features:
• Very good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:

• Air (oil-free)
• Compressed air (oily)
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Inside Diameter (mm) Width (mm)
020227V3642 53.57 3.53
020217V3642 29.74 3.53

687854
687424