Fluorocarbon O-Ring, 85 Shore A, Broad Applicability (Prädifa Series V3664-85) | Product Series

Filter by

    No filters selected

Width (mm)

Inside Diameter (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 85 Shore A, Broad Applicability (Prädifa Series V3664-85)

Fluorocarbon O-Ring, 85 Shore A, Broad Applicability (Prädifa Series V3664-85)

FKM O-ring with focus on dynamic and general industrial applications, green.

Technical Specifications

  • Inside Diameter: n/a
  • Cross Section Width: n/a
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Durometer: 85 Shore A
  • For Fluid Type: Broad Range
  • Industry: General Industrial, Consumer
  • Specifications Met: BAM
  • Region of Origin: Europe
  • Color: Green
  • Trade Name: V3664-85, V3664

Full Product Description

The Parker Prädifa fluorocarbon rubber V3664-85 is suitable for dynamic applications.

Special Features:
• Very good resistance against wear
• Excellent mechanical robustness
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water vapour
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1 / ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Width (mm) Inside Diameter (mm)
061047V3664 1 34.0

687854
687424