Fluorocarbon O-Ring, 90 Shore A, Broad Applicability (Prädifa Series V0709-90) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 90 Shore A, Broad Applicability (Prädifa Series V0709-90)

Fluorocarbon O-Ring, 90 Shore A, Broad Applicability (Prädifa Series V0709-90)

FKM O-ring for automotive, general industry, oil and gas, wide chemical resistance and excellent mechanical robustness, black.

Technical Specifications

  • Inside Diameter: 0.7 to 996 mm
  • Cross Section Width: 0.5 to 9.5
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V0709, V709, V709-90
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 90 Shore A
  • For Fluid Type: Broad Range
  • Industry: General Industrial
  • Specifications Met: NF L17-160, WL 5.5808, AMS7259, AMS-R-83248, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black

Full Product Description

The Parker Prädifa fluorocarbon rubber V0709-90 is suitable for a wide range of applications.

Special Features:
• Very good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×

687854
687424