Fluorocarbon O-Ring, 95 Shore A, Oil & Gas Applications (Prädifa Series V1238-95) | Product Series

Filter by

    No filters selected

Cross Section Width

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon O-Ring, 95 Shore A, Oil & Gas Applications  (Prädifa Series V1238-95)

Fluorocarbon O-Ring, 95 Shore A, Oil & Gas Applications (Prädifa Series V1238-95)

FKM O-ring with focus on explosive decompression and oil & gas applications, black.

Technical Specifications

  • Cross Section Width: n/a
  • Inside Diameter: n/a
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -25 °C, -12 °F
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Durometer: 95 Shore A
  • For Fluid Type: Broad Range
  • Industry: Oil & Gas, General Industrial
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: V1238-95, V1238

Full Product Description

The Parker Prädifa fluorocarbon rubber V1238-95 is suitable for explosive decompression and oil & gas applications.

Special Features:
• Very good resistance against explosive decompression
• Excellent mechanical robustness
• Very good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water vapour
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Ethane
• Benzene
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1 / ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils

Related Documents

×
Products Cross Section Width Inside Diameter (mm) Width (mm)
060427V1238 57 3
061415V1238 97 4
V1238 6-069 5 1.5
V1238 6-2287 422 8
V1238 6-2288 519 8
V1238 6-2289 620 8
020344V1238 5.33 mm 97.79
020380V1238 5.33 mm 291.47
020382V1238 5.33 mm 329.57
020386V1238 5.33 mm 430.66

687854
687424