Fluorosilicone 80 Durometer O-Ring, Blue (LM160-80) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone 80 Durometer O-Ring, Blue (LM160-80)

Fluorosilicone 80 Durometer O-Ring, Blue (LM160-80)

Parker's fluorosilicone (FVMQ) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -90 °F
  • Durometer: 80 Shore A
  • Maximum Operating Temperature: 350 °F
  • For Fluid Type: Fuel, Solvent
  • Industry: Aerospace
  • Specifications Met: MIL/Aero, MIL-DTL-25988
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Blue

Full Product Description

Parker's fluorosilicone (FVMQ) contains trifluoropropyl groups next to the methyl groups. The mechanical and physical properties are very similar to VMQ. However, FVMQ offers improved fuel and mineral oil resistance but poor hot air resistance when compared with VMQ.

• Heat resistance
• Up to 177°C (350°F) max
• Cold flexibility
• Down to approximately -73°C (-100°F)
• Chemical resistance
• Aromatic mineral oils (IRM 903 oil)
• Fuels
• Low molecular weight aromatic hydrocarbons (benzene, toluene)
MIL-DTL-25988, TY 1, CL 1, GR 80

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519